Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.6389 - £ 2.6969 | 600 In stock |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
1.378 in
35.0 mm
|
||
| £ 4.3546 - £ 10.0599 | 780 In stock |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
2.756 in
70.0 mm
|
||
| £ 0.261 - £ 0.2653 | 400 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3997 - £ 0.4087 | 974 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.4726 - £ 0.4815 | 888 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3849 - £ 0.3923 | 837 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.315 in
8.0 mm
|
||
| 10197813 | £ 0.37 - £ 0.3775 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
|
| £ 0.4369 - £ 0.4458 | 979 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.5364 - £ 0.5466 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.197 in
5.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.324 - £ 0.3314 | 996 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 1.0418 - £ 1.0418 | 700 In stock |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.9734 - £ 0.9943 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 10200155 | £ 1.0552 - £ 1.076 | 726 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
|
| £ 1.3851 - £ 1.4134 | 1000 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.2321 - £ 1.2573 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 1.4817 - £ 1.5159 | 1000 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.1548 - £ 1.1785 | 330 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.315 in
8.0 mm
|
||
| £ 1.348 - £ 1.3747 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 1.6794 - £ 1.724 | 627 In stock |
M4
|
0.276 in
7.0 mm
|
Stainless Steel
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.2662 - £ 1.2915 | 807 In stock |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm