Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 6.2201 - £ 6.344 | 10 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
||
| £ 0.6284 - £ 0.6549 | 11800 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.4209 - £ 0.4394 | 4657 In stock |
M2.5
|
0.197 in
5.0 mm
|
Nickel Plated
|
0.256 in
6.5 mm
|
0.512 in
13.0 mm
|
||
| £ 0.4167 - £ 0.4337 | 447 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.276 in
7.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.3692 - £ 1.4312 | 249 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.1986 - £ 1.2481 | Request the lead time here |
M3
|
0.217 in
5.5 mm
|
Stainless Steel
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
||
| £ 5.3119 - £ 5.422 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.591 in
15.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.5173 - £ 0.54 | 300 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.2849 - £ 0.2976 | 1768 In stock |
M2
|
0.157 in
4.0 mm
|
Nickel Plated
|
0.157 in
4.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.4479 - £ 0.4564 | 4590 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| 10198254 | £ 0.489 - £ 0.4989 | 342 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
|
| £ 0.5797 - £ 0.5918 | 34142 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.7981 - £ 0.8144 | 2520 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.0686 - £ 1.0909 | 2330 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| £ 0.5722 - £ 0.5959 | 3560 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| 10199527 | £ 0.6777 - £ 0.6911 | 1571 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
|
| £ 0.9303 - £ 0.9497 | 3414 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 1.2885 - £ 1.3153 | 78 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
3.15 in
80.0 mm
|
||
| £ 1.1131 - £ 1.1592 | 1000 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.165 in
55.0 mm
|
||
| £ 0.7015 - £ 0.7312 | 1800 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.472 in