Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3225 - £ 0.3299 | 998 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.3567 - £ 0.3641 | 201 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.4027 - £ 0.4116 | 4009 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.5647 - £ 0.5766 | 898 In stock |
M3
|
0.217 in
5.5 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
1.575 in
40.0 mm
|
||
| £ 0.4726 - £ 0.4815 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.5796 - £ 0.5915 | 5092 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.5127 - £ 0.5231 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.315 in
8.0 mm
|
||
| £ 2.0807 - £ 2.1253 | 655 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.756 in
70.0 mm
|
||
| £ 0.9318 - £ 0.9705 | 554 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
||
| £ 1.5308 - £ 1.5605 | 800 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.7906 - £ 0.8233 | 5907 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.073 - £ 1.1191 | 600 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.8429 - £ 1.8726 | 205 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| 10198858 | £ 3.879 - £ 3.9533 | 304 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
|
| £ 2.2739 - £ 2.3185 | 700 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| £ 3.6412 - £ 3.7155 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| £ 4.7856 - £ 4.8897 | 1000 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| £ 3.684 - £ 3.7592 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
0.709 in
18.0 mm
|
||
| £ 5.2018 - £ 5.2018 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
1.378 in
35.0 mm
|
||
| £ 8.4099 - £ 8.4099 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
2.756 in
70.0 mm