Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.506 - £ 0.5278 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
No Finish
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
||
| £ 1.7537 - £ 1.7983 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
No Finish
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| £ 0.8902 - £ 0.9095 | 1000 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.1013 - £ 1.1235 | 500 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
||
| 10198476 | £ 0.7297 - £ 0.7446 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
| £ 1.018 - £ 1.0388 | 1983 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.4773 - £ 1.5011 | 1060 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| £ 1.9618 - £ 2.0064 | 1450 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
2.559 in
65.0 mm
|
||
| 10198629 | £ 0.8471 - £ 0.8828 | 600 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
|
| £ 1.1223 - £ 1.1701 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| 10198803 | £ 2.0658 - £ 2.1104 | 98 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.181 in
30.0 mm
|
|
| £ 3.448 - £ 3.5075 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
2.362 in
60.0 mm
|
||
| £ 3.3291 - £ 3.4034 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
0.591 in
15.0 mm
|
||
| £ 4.4949 - £ 4.5819 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
1.181 in
30.0 mm
|
||
| £ 7.4384 - £ 7.4384 | 100 In stock |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
2.362 in
60.0 mm
|
||
| 10198957 | £ 0.3403 - £ 0.3463 | 93 In stock |
M2
|
0.157 in
4.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.394 in
10.0 mm
|
|
| £ 0.3653 - £ 0.3741 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.3696 - £ 0.3779 | 400 In stock |
M2.5
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.3638 - £ 0.3785 | Request the lead time here |
M2.5
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.433 in
11.0 mm
|
||
| £ 0.3453 - £ 0.3597 | 537 In stock |
M2.5
|
0.197 in
5.0 mm
|
Zinc Plated
|
0.236 in
6.0 mm
|
0.787 in