Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.3567 - £ 0.3641 | Request the lead time here |
M2
|
0.157 in
4.0 mm
|
Zinc Plated
|
0.197 in
5.0 mm
|
0.591 in
15.0 mm
|
||
| £ 4.7856 - £ 4.8897 | 1000 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
||
| £ 4.102 - £ 4.1911 | 1800 In stock |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| £ 6.6434 - £ 6.6434 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
1.969 in
50.0 mm
|
||
| 10198827 | £ 2.5563 - £ 2.5563 | 600 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
|
| £ 4.2194 - £ 4.3064 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
3.15 in
80.0 mm
|
||
| £ 3.6412 - £ 3.7155 | Request the lead time here |
M8
|
0.512 in
13.0 mm
|
Nickel Plated
|
0.551 in
14.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.073 - £ 1.1191 | 600 In stock |
M5
|
0.315 in
8.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.8429 - £ 1.8726 | 205 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 2.9427 - £ 3.0022 | 621 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.969 in
50.0 mm
|
||
| 10198483 | £ 0.7966 - £ 0.8129 | 2539 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|
| £ 1.128 - £ 1.1518 | 425 In stock |
M4
|
0.276 in
7.0 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| £ 1.0507 - £ 1.073 | 1300 In stock |
M4
|
0.276 in
7.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
1.575 in
40.0 mm
|
||
| £ 1.2948 - £ 1.3223 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
||
| £ 0.7743 - £ 0.7906 | Request the lead time here |
M4
|
0.276 in
7.0 mm
|
No Finish
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.6807 - £ 0.694 | 999 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| 10198377 | £ 0.8356 - £ 0.8522 | 894 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
1.181 in
30.0 mm
|
|
| £ 0.7629 - £ 0.778 | 500 In stock |
M3
|
0.217 in
5.5 mm
|
Nickel Plated
|
0.236 in
6.0 mm
|
0.984 in
25.0 mm
|
||
| £ 2.2739 - £ 2.3185 | 700 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
1.378 in
35.0 mm
|
||
| 10198858 | £ 3.879 - £ 3.9533 | 304 In stock |
M6
|
0.394 in
10.0 mm
|
Nickel Plated
|
0.394 in
10.0 mm
|
2.756 in
70.0 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue