Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.
Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Finish | Thread Length | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.5395 - £ 0.5618 | 580 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.6688 - £ 0.697 | 15084 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.787 in
20.0 mm
|
||
| £ 0.7015 - £ 0.7312 | 1800 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
||
| £ 0.8828 - £ 0.9199 | 617 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.6405 - £ 0.6673 | 137 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.709 in
18.0 mm
|
||
| £ 0.8947 - £ 0.8947 | 879 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.378 in
35.0 mm
|
||
| £ 0.7386 - £ 0.7683 | 16584 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.984 in
25.0 mm
|
||
| £ 0.9898 - £ 1.0299 | 700 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.772 in
45.0 mm
|
||
| £ 0.6272 - £ 0.639 | 7495 In stock |
M4
|
0.276 in
7.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 10199633 | £ 0.6167 - £ 0.642 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
|
| 10199886 | £ 2.1104 - £ 2.155 | 202 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
3.543 in
90.0 mm
|
|
| £ 1.2766 - £ 1.3034 | 3228 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
0.984 in
25.0 mm
|
||
| £ 1.9767 - £ 1.9767 | 300 In stock |
M8
|
0.512 in
13.0 mm
|
Zinc Plated
|
0.551 in
14.0 mm
|
1.969 in
50.0 mm
|
||
| £ 0.7044 - £ 0.7044 | 880 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
||
| £ 0.8174 - £ 0.8501 | 1200 In stock |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
0.787 in
20.0 mm
|
||
| £ 1.0923 - £ 1.1369 | Request the lead time here |
M6
|
0.394 in
10.0 mm
|
Zinc Plated
|
0.394 in
10.0 mm
|
1.575 in
40.0 mm
|
||
| 10199732 | £ 1.1785 - £ 1.2276 | 1000 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
|
| £ 0.7966 - £ 0.8308 | Request the lead time here |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.181 in
30.0 mm
|
||
| 10199718 | £ 1.0478 - £ 1.0923 | 612 In stock |
M5
|
0.315 in
8.0 mm
|
Zinc Plated
|
0.315 in
8.0 mm
|
1.969 in
50.0 mm
|
|
| £ 0.9302 - £ 0.9485 | 5482 In stock |
M2.5
|
0.197 in
5.0 mm
|
Stainless Steel
|
0.236 in
6.0 mm
|
0.236 in
6.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue