Menu Search

Standoffs

In stock

Our range of Standoffs, which are commonly referred to as Hex Spacers or Standoff Pillars, are quick and easy to install thanks to their screw-in design. Our standoffs are available in both a non-undercut and undercut version. Non-undercut spacers offer greater stability, but require a washer for installation. Whereas undercut spacers are much quicker to install, and allow spacers to be stacked and do not require the use of a washer - making them a econonical solution. Our spacer range is also available in self-tapping types for mating with non-threaded fittings.

Our standoff spacers offering includes undercut male to female standoff made from either, nickel-plated brass, zinc-plated steel, aluminium or stainless steel, which are self-tapping. Female to female hex spacers made from brass, stainless steel, nickel-plated brass or zinc-plated steel. A self-tapping male to female hexagonal spacer made from nickel-plated hardened steel that's brass coloured. We also offer a round natural Nylon 6/6 push spacer.

  • Screw-in design
  • Excellent electrical conductivity
  • Self-tapping thread
  • Various thread options
  • Suitable for metal sheets, aluminium and plastic.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
703 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Distance Across Flats Finish Thread Length Spacer Length View
£ 3.684 - £ 3.7592 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
18.0 mm
£ 0.318 - £ 0.3252 1500 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
5.0 mm
£ 0.3207 - £ 0.3337 Request the lead time here
M2.5
5.0 mm
Zinc Plated
6.0 mm
10.0 mm
£ 0.3395 - £ 0.354 900 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
18.0 mm
£ 0.6985 - £ 0.7282 Request the lead time here
M5
8.0 mm
No Finish
8.0 mm
10.0 mm
£ 0.8753 - £ 0.9125 300 In stock
M5
8.0 mm
No Finish
8.0 mm
20.0 mm
£ 1.2276 - £ 1.2796 800 In stock
M5
8.0 mm
No Finish
8.0 mm
40.0 mm
£ 1.6199 - £ 1.6497 320 In stock
M5
8.0 mm
No Finish
8.0 mm
60.0 mm
£ 1.0439 - £ 1.0874 300 In stock
M6
10.0 mm
No Finish
10.0 mm
15.0 mm
£ 5.2018 - £ 5.2018 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
35.0 mm
£ 8.4099 - £ 8.4099 Request the lead time here
M8
13.0 mm
Nickel Plated
14.0 mm
70.0 mm
£ 0.3958 - £ 0.4045 Request the lead time here
M2
4.0 mm
Zinc Plated
5.0 mm
30.0 mm
£ 0.3238 - £ 0.3311 1300 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
8.0 mm
£ 0.3713 - £ 0.3872 Request the lead time here
M2.5
5.0 mm
Zinc Plated
6.0 mm
30.0 mm
£ 0.3299 - £ 0.3373 1043 In stock
M3
5.0 mm
Zinc Plated
6.0 mm
8.0 mm
10198940 £ 0.3344 - £ 0.3418 4800 In stock
M2
4.0 mm
Zinc Plated
5.0 mm
8.0 mm
10198988 £ 0.3685 - £ 0.376 798 In stock
M2
4.0 mm
Zinc Plated
5.0 mm
18.0 mm
£ 1.5159 - £ 1.5456 1214 In stock
M6
10.0 mm
No Finish
10.0 mm
30.0 mm
£ 0.3323 - £ 0.3467 199 In stock
M2.5
5.0 mm
Zinc Plated
6.0 mm
15.0 mm
£ 0.3477 - £ 0.3552 1000 In stock
M2
4.0 mm
Zinc Plated
5.0 mm
12.0 mm
  • of 36
Male To Female Standoff Hexagonal 13.0 mm M8 18.0 mm

10445570

Price Range
£ 3.7592 - £ 3.684

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 5.0 mm

10198995

Price Range
£ 0.3252 - £ 0.318

Stock Levels
1500 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    5.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 10.0 mm

10199022

Price Range
£ 0.3337 - £ 0.3207

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 18.0 mm

10199053

Price Range
£ 0.354 - £ 0.3395

Stock Levels
900 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 8.0 mm M5 10.0 mm

10201046

Price Range
£ 0.7282 - £ 0.6985

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    10.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 20.0 mm

10201060

Price Range
£ 0.9125 - £ 0.8753

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    20.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 40.0 mm

10201107

Price Range
£ 1.2796 - £ 1.2276

Stock Levels
800 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    40.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 8.0 mm M5 60.0 mm

10201138

Price Range
£ 1.6497 - £ 1.6199

Stock Levels
320 In stock
Attributes
  • Distance Across Flats
    8.0 mm
  • Spacer Length
    60.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 10.0 mm M6 15.0 mm

10632949

Price Range
£ 1.0874 - £ 1.0439

Stock Levels
300 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 13.0 mm M8 35.0 mm

10198902

Price Range
£ 5.2018 - £ 5.2018

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    35.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 13.0 mm M8 70.0 mm

10633069

Price Range
£ 8.4099 - £ 8.4099

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    13.0 mm
  • Spacer Length
    70.0 mm
  • Thread Length
    14.0 mm
  • Colour
    Natural
  • Finish
    Nickel Plated
Male To Female Standoff Hexagonal 4.0 mm M2 30.0 mm

10630693

Price Range
£ 0.4045 - £ 0.3958

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 8.0 mm

10199015

Price Range
£ 0.3311 - £ 0.3238

Stock Levels
1300 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M2.5 30.0 mm

10199084

Price Range
£ 0.3872 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 5.0 mm M3 8.0 mm

10199121

Price Range
£ 0.3373 - £ 0.3299

Stock Levels
1043 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 4.0 mm M2 8.0 mm

10198940

Price Range
£ 0.3418 - £ 0.3344

Stock Levels
4800 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    8.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 4.0 mm M2 18.0 mm

10198988

Price Range
£ 0.376 - £ 0.3685

Stock Levels
798 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    18.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 10.0 mm M6 30.0 mm

10201169

Price Range
£ 1.5456 - £ 1.5159

Stock Levels
1214 In stock
Attributes
  • Distance Across Flats
    10.0 mm
  • Spacer Length
    30.0 mm
  • Thread Length
    10.0 mm
  • Colour
    Natural
  • Finish
    No Finish
Male To Female Standoff Hexagonal 5.0 mm M2.5 15.0 mm

10199046

Price Range
£ 0.3467 - £ 0.3323

Stock Levels
199 In stock
Attributes
  • Distance Across Flats
    5.0 mm
  • Spacer Length
    15.0 mm
  • Thread Length
    6.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated
Male To Female Standoff Hexagonal 4.0 mm M2 12.0 mm

10198964

Price Range
£ 0.3552 - £ 0.3477

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    4.0 mm
  • Spacer Length
    12.0 mm
  • Thread Length
    5.0 mm
  • Colour
    Natural
  • Finish
    Zinc Plated