Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.
One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Spacer Height | Minimum Panel Thickness | Colour | Maximum Compatible Cable Diameter | Compatible Hole Diameter Range | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1542 - £ 0.1766 | 998 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1704 - £ 0.194 | 305000 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1542 - £ 0.1766 | Request the lead time here |
0.315 in
8.0 mm
|
0.024 in
0.6 mm
|
Black
|
0.866 in
22.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
||
| £ 0.1542 - £ 0.1766 | Request the lead time here |
0.472 in
12.0 mm
|
0.024 in
0.6 mm
|
Black
|
0.866 in
22.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
||
| £ 0.1504 - £ 0.1723 | 14000 In stock |
0.236 in
6.0 mm
|
0.024 in
0.6 mm
|
Black
|
0.433 in
11.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
||
| £ 0.1542 - £ 0.1766 | Request the lead time here |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1542 - £ 0.1766 | Request the lead time here |
0.472 in
12.0 mm
|
0.024 in
0.6 mm
|
Black
|
0.433 in
11.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
||
| £ 0.1023 - £ 0.1066 | 607 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.093 - £ 0.0969 | 2500 In stock |
|
0.031 in
0.8 mm
|
Natural
|
|
|
||
| £ 0.17 - £ 0.1771 | Request the lead time here |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| 10024348 | £ 0.214 - £ 0.2225 | 10698 In stock |
0.157 in
4.0 mm
|
0.024 in
0.6 mm
|
Black
|
0.433 in
11.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
|
| £ 0.1542 - £ 0.1766 | 3004 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1504 - £ 0.1723 | Request the lead time here |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1542 - £ 0.1766 | 770000 In stock |
0.157 in
4.0 mm
|
0.024 in
0.6 mm
|
Black
|
0.866 in
22.0 mm
|
0.256 - 0.276 in
6.5 - 7.0 mm
|
||
| £ 0.1704 - £ 0.194 | 70 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.2352 - £ 0.2508 | 7000 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1542 - £ 0.1766 | 835 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1542 - £ 0.1766 | 4592 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1704 - £ 0.194 | 1000 In stock |
|
0.024 in
0.6 mm
|
Natural
|
|
|
||
| £ 0.1542 - £ 0.1766 | Request the lead time here |
|
0.024 in
0.6 mm
|
Natural