Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.1723 |
| 5000 - 9999 | £ 0.1589 |
| 10000 + | £ 0.1504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Adjustability | Fixed |
|---|---|
| Mounting Method | Clip On |
| Compatible Hole Diameter Range | 6.5 - 7.0 mm |
| Compatible Hole Diameter Range | 0.256 - 0.276 in |
| Panel Thickness Range | 0.024 - 0.079 in |
| Panel Thickness Range | 0.6 - 2.0 mm |
| Spacer Height | 6.0 mm |
| Spacer Height | 0.236 in |
| Operating Temperature Range | -40 - 85 °C |
| Operating Temperature Range | -40 - 185 °F |
| Colour | Black |
| Commodity Code | 3926909790 |
| Type | 1 |
| Style | 1 |
| Full Material | Polyamide |
| Compatible Cable Diameter Range | 0.433 in |
| Compatible Cable Diameter Range | 11.0 mm |
| Compatible Panel Thickness Range | 0.6 - 2.0 mm |
| Compatible Panel Thickness Range | 0.024 - 0.079 in |
| Spacer Length | 0.236 in |
| Spacer Length | 6.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue