Menu Search

Standoff Cable Clips

In stock

The Standoff Cable Clip is a versatile and efficient cable management solution designed to securely hold and organize cables in various applications. With its unique design and high-quality materials, this cable clip offers numerous benefits and is widely used in industries such as telecommunications, data centers, and electrical installations.

One of the main characteristics of the Standoff Cable Clip is its durable construction. Made from robust materials like nylon or polypropylene, this clip provides exceptional strength and resistance to wear, ensuring long-lasting performance. The clip features a standoff design, which creates a gap between the cable and the mounting surface. This gap allows for better airflow and heat dissipation, preventing the cables from overheating and reducing the risk of damage or signal interference. Additionally, the Standoff Cable Clip is designed with secure fastening mechanisms, such as adhesive backing or screw mounts, ensuring easy installation and a reliable hold on various surfaces.

  • Material: PA
  • Colour: Natural, Black
  • Material Flammability Standard: UL94 V-2, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
93 results
Product SKUs information
Essentra Part Number Price range Availability Spacer Height Minimum Panel Thickness Colour Maximum Compatible Cable Diameter Compatible Hole Diameter Range View
£ 0.1033 - £ 0.1077 Request the lead time here
9.5 mm
1.6 mm
Natural
4.8 mm
4.8 mm
£ 0.1687 - £ 0.1922 2990 In stock
25.4 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1303 - £ 0.1485 Request the lead time here
4.8 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1303 - £ 0.1485 Request the lead time here
12.7 mm
1.6 mm
Natural
7.9 mm
4.8 mm
£ 0.1369 - £ 0.156 4000 In stock
0.8 mm
Natural
£ 0.1331 - £ 0.1517 Request the lead time here
0.8 mm
Natural
10025765 £ 0.093 - £ 0.0969 12000 In stock
0.8 mm
Natural
£ 0.0764 - £ 0.0812 Request the lead time here
0.8 mm
Natural
10025833 £ 0.1534 - £ 0.1747 878 In stock
0.8 mm
Natural
£ 0.1185 - £ 0.135 Request the lead time here
0.8 mm
Natural
£ 0.1185 - £ 0.135 2672 In stock
0.8 mm
Natural
£ 0.1244 - £ 0.1418 6000 In stock
0.8 mm
Natural
£ 0.1369 - £ 0.156 Request the lead time here
9.5 mm
1.6 mm
Natural
11.1 mm
4.8 mm
£ 0.1611 - £ 0.1836 Request the lead time here
25.4 mm
1.6 mm
Natural
17.5 mm
4.8 mm
£ 0.1464 - £ 0.1669 Request the lead time here
6.4 mm
1.6 mm
Natural
17.5 mm
4.8 mm
£ 0.093 - £ 0.0969 Request the lead time here
2.0 mm
Natural
£ 0.1033 - £ 0.1077 Request the lead time here
9.5 mm
0.8 mm
Natural
11.1 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
9.5 mm
0.8 mm
Natural
7.9 mm
4.8 mm
£ 0.1124 - £ 0.1171 9000 In stock
17.5 mm
0.8 mm
Natural
4.8 mm
4.8 mm
£ 0.1033 - £ 0.1077 Request the lead time here
12.7 mm
0.8 mm
Natural
7.9 mm
4.8 mm
  • of 5
Collar Clamp Clip On 9.5 mm 4.8 mm PA Natural

10633595

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 25.4 mm 7.9 mm PA Natural

10025840

Price Range
£ 0.1922 - £ 0.1687

Stock Levels
2990 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    25.4 mm
Collar Clamp Clip On 4.8 mm 7.9 mm PA Natural

10025888

Price Range
£ 0.1485 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    4.8 mm
Collar Clamp Clip On 12.7 mm 7.9 mm PA Natural

10639344

Price Range
£ 0.1485 - £ 0.1303

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    12.7 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025956

Price Range
£ 0.156 - £ 0.1369

Stock Levels
4000 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 110 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026021

Price Range
£ 0.1517 - £ 0.1331

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025765

Price Range
£ 0.0969 - £ 0.093

Stock Levels
12000 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 9.5 mm Nylon 6/6 Natural

10025802

Price Range
£ 0.0812 - £ 0.0764

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 25.4 mm Nylon 6/6 Natural

10025833

Price Range
£ 0.1747 - £ 0.1534

Stock Levels
878 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 6.4 mm Nylon 6/6 Natural

10025871

Price Range
£ 0.135 - £ 0.1185

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 12.7 mm Nylon 6/6 Natural

10025918

Price Range
£ 0.135 - £ 0.1185

Stock Levels
2672 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp 4.8 mm Nylon 6/6 Natural

10025949

Price Range
£ 0.1418 - £ 0.1244

Stock Levels
6000 In stock
Attributes
  • Panel Thickness Range
    0.8 - 1.6 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 9.5 mm 11.1 mm PA Natural

10025987

Price Range
£ 0.156 - £ 0.1369

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 25.4 mm 17.5 mm PA Natural

10026014

Price Range
£ 0.1836 - £ 0.1611

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    25.4 mm
Collar Clamp Clip On 6.4 mm 17.5 mm PA Natural

10026052

Price Range
£ 0.1669 - £ 0.1464

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    1.6 mm
  • Spacer Height
    6.4 mm
Collar Clamp 4.8 mm Nylon 6/6 Natural

10026175

Price Range
£ 0.0969 - £ 0.093

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness Range
    2.0 - 4.0 mm
  • Operating Temperature Range
    -40 - 85 °C
  • Colour
    Natural
  • Commodity Code
    3926909790
  • Type
    Stand-Off Locking
Collar Clamp Clip On 9.5 mm 11.1 mm PA Natural

10112694

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 9.5 mm 7.9 mm PA Natural

10640753

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    9.5 mm
Collar Clamp Clip On 17.5 mm 4.8 mm PA Natural

10112632

Price Range
£ 0.1171 - £ 0.1124

Stock Levels
9000 In stock
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    17.5 mm
Collar Clamp Clip On 12.7 mm 7.9 mm PA Natural

10112663

Price Range
£ 0.1077 - £ 0.1033

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Fixed
  • Mounting Method
    Clip On
  • Compatible Hole Diameter Range
    4.8 mm
  • Panel Thickness Range
    0.8 - 2.0 mm
  • Spacer Height
    12.7 mm