Menu Search

Standard Size Pipe Caps

In stock

Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.

Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.

The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.

  • Designed to prevent ingress of foreign material during storage or shipping.
  • Includes internal ribs to ensure a tighter fit.
  • Features a small vent hole to eliminate air pressure build up.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
282 results
Product SKUs information
Essentra Part Number Price range Availability Vent Hole Colour Material H Compatible Nominal Pipe Sizes (All) d Type View
£ 0.0558 - £ 0.0869 15000 In stock
No
Natural
LDPE
18.0 mm
18.5 mm
3
£ 0.0558 - £ 0.0869 Request the lead time here
No
Natural
LDPE
20.8 mm
21.3 mm
3
£ 0.0678 - £ 0.1055 Request the lead time here
No
Natural
LDPE - PIR
25.0 mm
28.5 mm
3
£ 0.0239 - £ 0.0372 15000 In stock
No
Natural
LDPE - PIR
18.8 mm
4.0 mm
3
£ 0.0439 - £ 0.0683 Request the lead time here
No
Natural
LDPE - PIR
18.8 mm
10.0 mm
3
£ 0.0279 - £ 0.0434 Request the lead time here
No
Natural
LDPE - PIR
18.5 mm
7.0 mm
3
£ 0.0279 - £ 0.0434 5000 In stock
No
Natural
LDPE - PIR
19.8 mm
8.0 mm
3
£ 0.629 - £ 0.6989 Request the lead time here
No
Natural
LDPE
40.3 mm
114.3 mm
3
£ 0.6625 - £ 1.0306 220 In stock
No
Natural
LDPE
39.0 mm
121.0 mm
3
£ 0.447 - £ 0.6953 300 In stock
No
Natural
LDPE - PIR
39.0 mm
95.0 mm
3
£ 0.6625 - £ 1.0306 45 In stock
No
Natural
LDPE
40.0 mm
136.0 mm
3
£ 1.3642 - £ 1.5158 199 In stock
No
Natural
LDPE
40.0 mm
141.3 mm
3
£ 1.3642 - £ 1.5158 19 In stock
No
Natural
LDPE
45.0 mm
170.0 mm
3
£ 0.4244 - £ 0.4716 137 In stock
No
Natural
LDPE - PIR
30.0 mm
90.0 mm
3
£ 0.6625 - £ 1.0306 420 In stock
No
Natural
LDPE
41.5 mm
117.5 mm
3
£ 0.629 - £ 0.6989 330 In stock
No
Natural
LDPE
39.0 mm
125.0 mm
3
£ 0.6625 - £ 1.0306 Request the lead time here
No
Natural
LDPE
40.0 mm
133.0 mm
3
£ 0.9095 - £ 1.0105 19 In stock
No
Natural
LDPE
49.5 mm
160.0 mm
3
£ 0.878 - £ 1.3659 Request the lead time here
No
Natural
LDPE
40.0 mm
146.0 mm
3
£ 0.6625 - £ 1.0306 Request the lead time here
No
Natural
LDPE
39.0 mm
120.0 mm
3
  • of 15
Standard Sizes Pipe Cap 18.5 mm 18.0 mm Natural LDPE

20592998

Price Range
£ 0.0869 - £ 0.0558

Stock Levels
15000 In stock
Attributes
  • d
    18.5 mm
  • H
    18.0 mm
  • h
    18.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 21.3 mm 20.8 mm Natural LDPE

20593025

Price Range
£ 0.0869 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • d
    21.3 mm
  • H
    20.8 mm
  • h
    20.8
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 28.5 mm 25.0 mm Natural LDPE - PIR

20593100

Price Range
£ 0.1055 - £ 0.0678

Stock Levels
Request the lead time here
Attributes
  • d
    28.5 mm
  • H
    25.0 mm
  • h
    25.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 4.0 mm 18.8 mm Natural LDPE - PIR

20592790

Price Range
£ 0.0372 - £ 0.0239

Stock Levels
15000 In stock
Attributes
  • d
    4.0 mm
  • H
    18.8 mm
  • h
    18.8
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 10.0 mm 18.8 mm Natural LDPE - PIR

20592868

Price Range
£ 0.0683 - £ 0.0439

Stock Levels
Request the lead time here
Attributes
  • d
    10.0 mm
  • H
    18.8 mm
  • h
    18.8
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 7.0 mm 18.5 mm Natural LDPE - PIR

20592837

Price Range
£ 0.0434 - £ 0.0279

Stock Levels
Request the lead time here
Attributes
  • d
    7.0 mm
  • H
    18.5 mm
  • h
    18.5
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 8.0 mm 19.8 mm Natural LDPE - PIR

20592844

Price Range
£ 0.0434 - £ 0.0279

Stock Levels
5000 In stock
Attributes
  • d
    8.0 mm
  • H
    19.8 mm
  • h
    19.8
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 114.3 mm 40.3 mm Natural LDPE

20593551

Price Range
£ 0.6989 - £ 0.629

Stock Levels
Request the lead time here
Attributes
  • d
    114.3 mm
  • H
    40.3 mm
  • h
    40.3
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 121.0 mm 39.0 mm Natural LDPE

20593582

Price Range
£ 1.0306 - £ 0.6625

Stock Levels
220 In stock
Attributes
  • d
    121.0 mm
  • H
    39.0 mm
  • h
    39.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 95.0 mm 39.0 mm Natural LDPE - PIR

20593476

Price Range
£ 0.6953 - £ 0.447

Stock Levels
300 In stock
Attributes
  • d
    95.0 mm
  • H
    39.0 mm
  • h
    39.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 136.0 mm 40.0 mm Natural LDPE

20593636

Price Range
£ 1.0306 - £ 0.6625

Stock Levels
45 In stock
Attributes
  • d
    136.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 141.3 mm 40.0 mm Natural LDPE

20593667

Price Range
£ 1.5158 - £ 1.3642

Stock Levels
199 In stock
Attributes
  • d
    141.3 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 170.0 mm 45.0 mm Natural LDPE

20593742

Price Range
£ 1.5158 - £ 1.3642

Stock Levels
19 In stock
Attributes
  • d
    170.0 mm
  • H
    45.0 mm
  • h
    45.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 90.0 mm 30.0 mm Natural LDPE - PIR

20593452

Price Range
£ 0.4716 - £ 0.4244

Stock Levels
137 In stock
Attributes
  • d
    90.0 mm
  • H
    30.0 mm
  • h
    30.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 117.5 mm 41.5 mm Natural LDPE

20593568

Price Range
£ 1.0306 - £ 0.6625

Stock Levels
420 In stock
Attributes
  • d
    117.5 mm
  • H
    41.5 mm
  • h
    41.5
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 125.0 mm 39.0 mm Natural LDPE

20593599

Price Range
£ 0.6989 - £ 0.629

Stock Levels
330 In stock
Attributes
  • d
    125.0 mm
  • H
    39.0 mm
  • h
    39.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 133.0 mm 40.0 mm Natural LDPE

20593629

Price Range
£ 1.0306 - £ 0.6625

Stock Levels
Request the lead time here
Attributes
  • d
    133.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 160.0 mm 49.5 mm Natural LDPE

20593711

Price Range
£ 1.0105 - £ 0.9095

Stock Levels
19 In stock
Attributes
  • d
    160.0 mm
  • H
    49.5 mm
  • h
    49.5
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 146.0 mm 40.0 mm Natural LDPE

20593674

Price Range
£ 1.3659 - £ 0.878

Stock Levels
Request the lead time here
Attributes
  • d
    146.0 mm
  • H
    40.0 mm
  • h
    40.0
  • Vent Hole
    No
  • Colour
    Natural
Standard Sizes Pipe Cap 120.0 mm 39.0 mm Natural LDPE

20593575

Price Range
£ 1.0306 - £ 0.6625

Stock Levels
Request the lead time here
Attributes
  • d
    120.0 mm
  • H
    39.0 mm
  • h
    39.0
  • Vent Hole
    No
  • Colour
    Natural