Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Size Pipe Caps are a low cost protectve cap with a high quality finish.
Moulded caps that are designed to grip over the outside diameter of threaded and non-threaded pipe ends, preventing the ingress of foreign materials during storage and shipping.
The cap design features internal ribs that ensure a tight fit. In addition, the range includes caps that have a small vent hole to eliminate air pressure build up, and meets ANSI and DIN specifications.
Material: LDPE, PE, LDPE - PIR, PVC Colour: Green, Blue, Orange, Red, Black, Natural, Grey, Yellow Series Code: SR1358, SRTXTPE, SR1387, SR1352, SR1340
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Vent Hole | Colour | Material | H | Compatible Nominal Pipe Sizes (All) | d | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0558 - £ 0.0869 | Request the lead time here |
No
|
Natural
|
LDPE
|
0.819 in
20.8 mm
|
|
0.839 in
21.3 mm
|
3
|
||
| £ 0.0558 - £ 0.0869 | 4000 In stock |
No
|
Natural
|
LDPE - PIR
|
0.839 in
21.3 mm
|
|
0.787 in
20.0 mm
|
3
|
||
| £ 0.0502 - £ 0.0782 | Request the lead time here |
No
|
Natural
|
LDPE
|
0.791 in
20.1 mm
|
|
0.591 in
15.0 mm
|
3
|
||
| £ 0.0502 - £ 0.0782 | 14500 In stock |
No
|
Natural
|
LDPE - PIR
|
0.657 in
16.7 mm
|
|
0.61 in
15.5 mm
|
3
|
||
| £ 0.0518 - £ 0.0807 | Request the lead time here |
No
|
Natural
|
LDPE
|
0.709 in
18.0 mm
|
|
0.677 in
17.2 mm
|
3
|
||
| £ 7.1843 - £ 7.9826 | 99 In stock |
No
|
Black
|
LDPE
|
2.539 in
64.5 mm
|
|
18 in
457.2 mm
|
3
|
||
| £ 13.9695 - £ 15.5217 | Request the lead time here |
No
|
Black
|
LDPE
|
2.512 in
63.8 mm
|
|
24 in
609.6 mm
|
3
|
||
| £ 0.6625 - £ 1.0306 | Request the lead time here |
Yes
|
Red
|
LDPE
|
1.535 in
39.0 mm
|
DN 125
|
5.118 in
130.0 mm
|
4
|
||
| £ 0.4165 - £ 0.4628 | Request the lead time here |
Yes
|
Red
|
LDPE
|
1.181 in
30.0 mm
|
DN 90
|
3.673 in
93.3 mm
|
4
|
||
| £ 0.9579 - £ 1.49 | 30 In stock |
Yes
|
Red
|
LDPE
|
1.949 in
49.5 mm
|
DN 160
|
6.299 in
160.0 mm
|
4
|
||
| £ 1.9706 - £ 2.1895 | 20 In stock |
No
|
Natural
|
LDPE
|
1.587 in
40.3 mm
|
|
8.858 in
225.0 mm
|
3
|
||
| £ 3.5602 - £ 5.5381 | Request the lead time here |
No
|
Natural
|
LDPE
|
1.587 in
40.3 mm
|
|
9.843 in
250.0 mm
|
3
|
||
| £ 5.1887 - £ 5.7652 | 26 In stock |
No
|
Black
|
LDPE
|
2.236 in
56.8 mm
|
|
14 in
355.6 mm
|
3
|
||
| £ 0.0558 - £ 0.0869 | 20000 In stock |
No
|
Natural
|
LDPE
|
0.819 in
20.8 mm
|
|
0.866 in
22.0 mm
|
3
|
||
| £ 0.0678 - £ 0.1055 | 3200 In stock |
No
|
Natural
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
1.102 in
28.0 mm
|
3
|
||
| £ 0.0678 - £ 0.1055 | 1600 In stock |
No
|
Natural
|
LDPE - PIR
|
0.756 in
19.2 mm
|
|
1.252 in
31.8 mm
|
3
|
||
| £ 0.447 - £ 0.6953 | 35 In stock |
No
|
Natural
|
LDPE - PIR
|
1.181 in
30.0 mm
|
|
3.638 in
92.4 mm
|
3
|
||
| £ 0.6625 - £ 1.0306 | Request the lead time here |
No
|
Natural
|
LDPE - PIR
|
1.614 in
41.0 mm
|
|
4.055 in
103.0 mm
|
3
|
||
| £ 0.629 - £ 0.6989 | 325 In stock |
No
|
Natural
|
LDPE - PIR
|
1.52 in
38.6 mm
|
|
4.252 in
108.0 mm
|
3
|
||
| £ 1.9706 - £ 2.1895 | Request the lead time here |
No
|
Natural
|
LDPE
|
1.756 in
44.6 mm
|
|
8.626 in
219.1 mm
|
3