20593568
20593568
| Quantity | Unit price |
|---|---|
| 20 - 199 | £ 1.0306 |
| 200 - 999 | £ 0.7361 |
| 1000 + | £ 0.6625 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 117.5 mm |
|---|---|
| d | 4.626 in |
| H | 41.5 mm |
| H | 1.634 in |
| h | 41.5 |
| Vent Hole | No |
| Colour | Natural |
| Material | LDPE |
| Type | 3 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue