| Quantity | Unit price |
|---|---|
| 350 - 1749 | £ 0.4628 |
| 1750 + | £ 0.4165 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 3.673 in |
|---|---|
| d | 93.3 mm |
| H | 30.0 mm |
| H | 1.181 in |
| Compatible Nominal Pipe Sizes (All) | DN 90 |
| Vent Hole | Yes |
| Colour | Red |
| Material | LDPE |
| Type | 4 |
| Standards | DIN 90 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue