Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability d D h View
£ 0.2395 - £ 0.2494 Request the lead time here
25.7 mm
27.7 mm
17.5 mm
£ 0.411 - £ 0.428 Request the lead time here
32.8 mm
35.2 mm
45.0 mm
£ 0.7228 - £ 0.7526 Request the lead time here
59.5 mm
62.0 mm
30 mm
£ 0.1644 - £ 0.1715 4900 In stock
17.7 mm
19.8 mm
14.5 mm
£ 0.4479 - £ 0.4677 Request the lead time here
35.0 mm
37.4 mm
14.0 mm
£ 0.6704 - £ 0.6987 Request the lead time here
50.8 mm
53.0 mm
30.5 mm
£ 0.6477 - £ 0.6747 Request the lead time here
47.6 mm
50.5 mm
29.5 mm
£ 1.4741 - £ 1.5308 Request the lead time here
79.5 mm
84.0 mm
25.5 mm
£ 0.4805 - £ 0.5003 Request the lead time here
40.8 mm
43.5 mm
28.0 mm
£ 0.6832 - £ 0.7115 Request the lead time here
52.5 mm
55.7 mm
29.5 mm
£ 0.2395 - £ 0.2494 Request the lead time here
26.3 mm
28.5 mm
18.5 mm
£ 0.3713 - £ 0.3855 Request the lead time here
34.0 mm
36.0 mm
26.0 mm
£ 0.0756 - £ 0.0772 Request the lead time here
7.8 mm
9.4 mm
14.0 mm
£ 0.6052 - £ 0.6307 Request the lead time here
56.3 mm
59.7 mm
19.0 mm
£ 1.0531 - £ 1.0971 Request the lead time here
75.5 mm
79.0 mm
36.0 mm
£ 0.9822 - £ 1.0233 Request the lead time here
76.0 mm
78.5 mm
18.0 mm
£ 1.1863 - £ 1.236 Request the lead time here
101.8 mm
104.0 mm
24.0 mm
£ 0.2041 - £ 0.214 Request the lead time here
21.2 mm
23.8 mm
16.0 mm
£ 0.086 - £ 0.0877 Request the lead time here
10.3 mm
12.0 mm
8.0 mm
£ 0.1017 - £ 0.106 Request the lead time here
16.7 mm
18.8 mm
14.5 mm
  • of 2
Round End Cap 25.7 mm 17.5 mm LDPE Natural

062026000003

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    25.7 mm
  • h
    17.5 mm
  • D
    27.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 45.0 mm LDPE Natural

062034400003

Price Range
£ 0.428 - £ 0.411

Stock Levels
Request the lead time here
Attributes
  • d
    32.8 mm
  • h
    45.0 mm
  • D
    35.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 59.5 mm 30 mm LDPE Natural

062060600003

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
Request the lead time here
Attributes
  • d
    59.5 mm
  • h
    30 mm
  • D
    62.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 17.7 mm 14.5 mm LDPE Natural

062018000003

Price Range
£ 0.1715 - £ 0.1644

Stock Levels
4900 In stock
Attributes
  • d
    17.7 mm
  • h
    14.5 mm
  • D
    19.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 35.0 mm 14.0 mm LDPE Natural

062036000003

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
Request the lead time here
Attributes
  • d
    35.0 mm
  • h
    14.0 mm
  • D
    37.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 50.8 mm 30.5 mm LDPE Natural

062051000003

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
Request the lead time here
Attributes
  • d
    50.8 mm
  • h
    30.5 mm
  • D
    53.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 47.6 mm 29.5 mm LDPE Natural

062048400003

Price Range
£ 0.6747 - £ 0.6477

Stock Levels
Request the lead time here
Attributes
  • d
    47.6 mm
  • h
    29.5 mm
  • D
    50.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 79.5 mm 25.5 mm LDPE Natural

062080000003

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • d
    79.5 mm
  • h
    25.5 mm
  • D
    84.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 40.8 mm 28.0 mm LDPE Natural

062042100003

Price Range
£ 0.5003 - £ 0.4805

Stock Levels
Request the lead time here
Attributes
  • d
    40.8 mm
  • h
    28.0 mm
  • D
    43.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 52.5 mm 29.5 mm LDPE Natural

062053000003

Price Range
£ 0.7115 - £ 0.6832

Stock Levels
Request the lead time here
Attributes
  • d
    52.5 mm
  • h
    29.5 mm
  • D
    55.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 26.3 mm 18.5 mm LDPE Natural

062027300003

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
Request the lead time here
Attributes
  • d
    26.3 mm
  • h
    18.5 mm
  • D
    28.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 34.0 mm 26.0 mm LDPE Natural

062034800003

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • d
    34.0 mm
  • h
    26.0 mm
  • D
    36.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 7.8 mm 14.0 mm LDPE Natural

062008000003

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
Request the lead time here
Attributes
  • d
    7.8 mm
  • h
    14.0 mm
  • D
    9.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 56.3 mm 19.0 mm LDPE Natural

062057300003

Price Range
£ 0.6307 - £ 0.6052

Stock Levels
Request the lead time here
Attributes
  • d
    56.3 mm
  • h
    19.0 mm
  • D
    59.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

062071600003

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
Request the lead time here
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 76.0 mm 18.0 mm LDPE Natural

062076500003

Price Range
£ 1.0233 - £ 0.9822

Stock Levels
Request the lead time here
Attributes
  • d
    76.0 mm
  • h
    18.0 mm
  • D
    78.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 101.8 mm 24.0 mm LDPE Natural

062101800003

Price Range
£ 1.236 - £ 1.1863

Stock Levels
Request the lead time here
Attributes
  • d
    101.8 mm
  • h
    24.0 mm
  • D
    104.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 21.2 mm 16.0 mm LDPE - PIR Natural

062021300003

Price Range
£ 0.214 - £ 0.2041

Stock Levels
Request the lead time here
Attributes
  • d
    21.2 mm
  • h
    16.0 mm
  • D
    23.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 10.3 mm 8.0 mm LDPE Natural

062010500003

Price Range
£ 0.0877 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • d
    10.3 mm
  • h
    8.0 mm
  • D
    12.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 16.7 mm 14.5 mm LDPE Natural

062017000003

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    16.7 mm
  • h
    14.5 mm
  • D
    18.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene