Menu Search

Standard Round End Caps

In stock

Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.

These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.

  • Material: LDPE
  • Colour: Natural, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Essentra Part Number Price range Availability d D h View
£ 0.086 - £ 0.0877 4444 In stock
10.3 mm
12.0 mm
8.0 mm
£ 0.0756 - £ 0.0772 500 In stock
7.8 mm
9.4 mm
14.0 mm
£ 0.1017 - £ 0.106 7947 In stock
12.7 mm
14.9 mm
13.5 mm
£ 0.2395 - £ 0.2494 5033 In stock
23.6 mm
25.6 mm
18.5 mm
£ 0.3713 - £ 0.3855 Request the lead time here
32.8 mm
35.8 mm
22.5 mm
£ 0.4479 - £ 0.4677 4250 In stock
36.7 mm
39.7 mm
20.0 mm
£ 0.6704 - £ 0.6987 50 In stock
51.6 mm
53.8 mm
16.0 mm
£ 0.1017 - £ 0.106 Request the lead time here
16.7 mm
18.8 mm
14.5 mm
£ 1.355 - £ 1.4103 466 In stock
69.8 mm
74.0 mm
25.5 mm
£ 1.1693 - £ 1.2189 82 In stock
87.0 mm
90.0 mm
35.0 mm
£ 1.0531 - £ 1.0971 2450 In stock
75.5 mm
79.0 mm
36.0 mm
£ 1.1863 - £ 1.236 349 In stock
101.8 mm
104.0 mm
24.0 mm
£ 0.7228 - £ 0.7526 489 In stock
59.5 mm
62.0 mm
30 mm
£ 1.4741 - £ 1.5308 Request the lead time here
79.5 mm
84.0 mm
25.5 mm
£ 0.1885 - £ 0.197 3700 In stock
20.6 mm
22.9 mm
15.0 mm
£ 0.2749 - £ 0.2863 Request the lead time here
29.5 mm
31.5 mm
18.5 mm
£ 0.4479 - £ 0.4677 1340 In stock
35.0 mm
37.4 mm
14.0 mm
£ 0.6704 - £ 0.6987 160 In stock
50.8 mm
53.0 mm
30.5 mm
£ 0.2395 - £ 0.2494 1090 In stock
25.7 mm
27.7 mm
17.5 mm
£ 0.411 - £ 0.428 Request the lead time here
32.8 mm
35.2 mm
45.0 mm
  • of 2
Round End Cap 10.3 mm 8.0 mm LDPE Natural

10327722

Price Range
£ 0.0877 - £ 0.086

Stock Levels
4444 In stock
Attributes
  • d
    10.3 mm
  • h
    8.0 mm
  • D
    12.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 7.8 mm 14.0 mm LDPE Natural

10327708

Price Range
£ 0.0772 - £ 0.0756

Stock Levels
500 In stock
Attributes
  • d
    7.8 mm
  • h
    14.0 mm
  • D
    9.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 12.7 mm 13.5 mm LDPE Natural

10327746

Price Range
£ 0.106 - £ 0.1017

Stock Levels
7947 In stock
Attributes
  • d
    12.7 mm
  • h
    13.5 mm
  • D
    14.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 23.6 mm 18.5 mm LDPE Natural

10327807

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
5033 In stock
Attributes
  • d
    23.6 mm
  • h
    18.5 mm
  • D
    25.6 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 22.5 mm LDPE Natural

10327845

Price Range
£ 0.3855 - £ 0.3713

Stock Levels
Request the lead time here
Attributes
  • d
    32.8 mm
  • h
    22.5 mm
  • D
    35.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 36.7 mm 20.0 mm LDPE Natural

10327883

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
4250 In stock
Attributes
  • d
    36.7 mm
  • h
    20.0 mm
  • D
    39.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 51.6 mm 16.0 mm LDPE Natural

10327920

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
50 In stock
Attributes
  • d
    51.6 mm
  • h
    16.0 mm
  • D
    53.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 16.7 mm 14.5 mm LDPE Natural

10327760

Price Range
£ 0.106 - £ 0.1017

Stock Levels
Request the lead time here
Attributes
  • d
    16.7 mm
  • h
    14.5 mm
  • D
    18.8 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 69.8 mm 25.5 mm LDPE Natural

10327968

Price Range
£ 1.4103 - £ 1.355

Stock Levels
466 In stock
Attributes
  • d
    69.8 mm
  • h
    25.5 mm
  • D
    74.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 87.0 mm 35.0 mm LDPE Natural

10328002

Price Range
£ 1.2189 - £ 1.1693

Stock Levels
82 In stock
Attributes
  • d
    87.0 mm
  • h
    35.0 mm
  • D
    90.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 75.5 mm 36.0 mm LDPE Natural

10327975

Price Range
£ 1.0971 - £ 1.0531

Stock Levels
2450 In stock
Attributes
  • d
    75.5 mm
  • h
    36.0 mm
  • D
    79.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 101.8 mm 24.0 mm LDPE Natural

10328019

Price Range
£ 1.236 - £ 1.1863

Stock Levels
349 In stock
Attributes
  • d
    101.8 mm
  • h
    24.0 mm
  • D
    104.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 59.5 mm 30 mm LDPE Natural

10327951

Price Range
£ 0.7526 - £ 0.7228

Stock Levels
489 In stock
Attributes
  • d
    59.5 mm
  • h
    30 mm
  • D
    62.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 79.5 mm 25.5 mm LDPE Natural

10327999

Price Range
£ 1.5308 - £ 1.4741

Stock Levels
Request the lead time here
Attributes
  • d
    79.5 mm
  • h
    25.5 mm
  • D
    84.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 20.6 mm 15.0 mm LDPE Natural

10327791

Price Range
£ 0.197 - £ 0.1885

Stock Levels
3700 In stock
Attributes
  • d
    20.6 mm
  • h
    15.0 mm
  • D
    22.9 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 29.5 mm 18.5 mm LDPE Natural

10327838

Price Range
£ 0.2863 - £ 0.2749

Stock Levels
Request the lead time here
Attributes
  • d
    29.5 mm
  • h
    18.5 mm
  • D
    31.5 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 35.0 mm 14.0 mm LDPE Natural

10327876

Price Range
£ 0.4677 - £ 0.4479

Stock Levels
1340 In stock
Attributes
  • d
    35.0 mm
  • h
    14.0 mm
  • D
    37.4 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 50.8 mm 30.5 mm LDPE Natural

10327913

Price Range
£ 0.6987 - £ 0.6704

Stock Levels
160 In stock
Attributes
  • d
    50.8 mm
  • h
    30.5 mm
  • D
    53.0 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 25.7 mm 17.5 mm LDPE Natural

10327814

Price Range
£ 0.2494 - £ 0.2395

Stock Levels
1090 In stock
Attributes
  • d
    25.7 mm
  • h
    17.5 mm
  • D
    27.7 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
Round End Cap 32.8 mm 45.0 mm LDPE Natural

10327852

Price Range
£ 0.428 - £ 0.411

Stock Levels
Request the lead time here
Attributes
  • d
    32.8 mm
  • h
    45.0 mm
  • D
    35.2 mm
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene