Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Standard Round End Caps are used to securely protect threaded or non-threaded tubing, pipes, and rods during transportation, a paint process or on a finished product. It prevents dirt, debris, dust and other contaminants from damaging the tubes.
These caps are easily applied by pushing onto the application and can be re-used upon removal. They are used for industrial, HVAC, and plumbing applications and can withstand temperatures up to 70C.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | D | h | View | |
|---|---|---|---|---|---|---|
| £ 0.086 - £ 0.0877 | 4444 In stock |
0.406 in
10.3 mm
|
0.472 in
12.0 mm
|
0.315 in
8.0 mm
|
||
| £ 0.0756 - £ 0.0772 | 943 In stock |
0.307 in
7.8 mm
|
0.37 in
9.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.1017 - £ 0.106 | 7947 In stock |
0.5 in
12.7 mm
|
0.587 in
14.9 mm
|
0.531 in
13.5 mm
|
||
| £ 0.2395 - £ 0.2494 | 5033 In stock |
0.929 in
23.6 mm
|
1.008 in
25.6 mm
|
0.728 in
18.5 mm
|
||
| £ 0.3713 - £ 0.3855 | Request the lead time here |
1.291 in
32.8 mm
|
1.409 in
35.8 mm
|
0.886 in
22.5 mm
|
||
| £ 0.4479 - £ 0.4677 | 4250 In stock |
1.445 in
36.7 mm
|
1.563 in
39.7 mm
|
0.787 in
20.0 mm
|
||
| £ 0.6704 - £ 0.6987 | 50 In stock |
2.031 in
51.6 mm
|
2.118 in
53.8 mm
|
0.63 in
16.0 mm
|
||
| £ 0.1017 - £ 0.106 | Request the lead time here |
0.657 in
16.7 mm
|
0.74 in
18.8 mm
|
0.571 in
14.5 mm
|
||
| £ 1.355 - £ 1.4103 | 466 In stock |
2.748 in
69.8 mm
|
2.913 in
74.0 mm
|
1.004 in
25.5 mm
|
||
| £ 1.1693 - £ 1.2189 | 82 In stock |
3.425 in
87.0 mm
|
3.543 in
90.0 mm
|
1.378 in
35.0 mm
|
||
| £ 1.0531 - £ 1.0971 | 2450 In stock |
2.972 in
75.5 mm
|
3.11 in
79.0 mm
|
1.417 in
36.0 mm
|
||
| £ 1.1863 - £ 1.236 | 349 In stock |
4.008 in
101.8 mm
|
4.094 in
104.0 mm
|
0.945 in
24.0 mm
|
||
| £ 0.7228 - £ 0.7526 | 489 In stock |
2.343 in
59.5 mm
|
2.441 in
62.0 mm
|
1.181 in
30 mm
|
||
| £ 1.4741 - £ 1.5308 | Request the lead time here |
3.13 in
79.5 mm
|
3.307 in
84.0 mm
|
1.004 in
25.5 mm
|
||
| £ 0.1885 - £ 0.197 | 3700 In stock |
0.811 in
20.6 mm
|
0.902 in
22.9 mm
|
0.591 in
15.0 mm
|
||
| £ 0.2749 - £ 0.2863 | Request the lead time here |
1.161 in
29.5 mm
|
1.24 in
31.5 mm
|
0.728 in
18.5 mm
|
||
| £ 0.4479 - £ 0.4677 | 1340 In stock |
1.378 in
35.0 mm
|
1.472 in
37.4 mm
|
0.551 in
14.0 mm
|
||
| £ 0.6704 - £ 0.6987 | 160 In stock |
2 in
50.8 mm
|
2.087 in
53.0 mm
|
1.201 in
30.5 mm
|
||
| £ 0.2395 - £ 0.2494 | 1090 In stock |
1.012 in
25.7 mm
|
1.091 in
27.7 mm
|
0.689 in
17.5 mm
|
||
| £ 0.411 - £ 0.428 | Request the lead time here |
1.291 in
32.8 mm
|
1.386 in
35.2 mm
|
1.772 in
45.0 mm