Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.4663 - £ 0.598 | Request the lead time here |
8.661 in
220.0 mm
|
27.953 in
710.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 1.2141 - £ 1.5452 | 8773 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.024 - £ 1.2737 | Request the lead time here |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| 10244357 | £ 0.0422 - £ 0.0544 | 51 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.6176 - £ 0.7861 | Request the lead time here |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 2.757 - £ 3.0077 | Request the lead time here |
10.512 in
267.0 mm
|
34.646 in
880.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.0984 - £ 0.1268 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| £ 1.0407 - £ 1.3245 | Request the lead time here |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| 10244968 | £ 0.165 - £ 0.2127 | 17132 In stock |
3.78 in
96.0 mm
|
13.031 in
331.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| £ 2.0632 - £ 2.4383 | Request the lead time here |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| 10244838 | £ 0.0162 - £ 0.0209 | 892831 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Black
|
8.0 kg
8.0 kg
|
|
| 10244876 | £ 0.0426 - £ 0.0549 | 202516 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
| 10244333 | £ 0.0314 - £ 0.0405 | 463936 In stock |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 2.0632 - £ 2.4383 | Request the lead time here |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 1.4823 - £ 1.7519 | 1275 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.2278 - £ 0.2848 | Request the lead time here |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| 10244852 | £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Black
|
8.0 kg
8.0 kg
|
|
| 10244364 | £ 0.0426 - £ 0.0549 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| 10244265 | £ 0.0262 - £ 0.0338 | 1330200 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 1.3384 - £ 1.5818 | Request the lead time here |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue