Menu Search

Cable Tie 12.7 mm 880.0 mm 267.0 mm Nylon Black

This cable tie is made of black nylon 6/6 and has a high tensile strength for more demanding application. It has a maximum cable bundle diameter of 267.0 mm.
Essentra Part Number:

10251638

Manufacturer Part Number:

461890

283 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 3.0077
500 + £ 2.757
Standard pack: 100

Order in multiple of 100

Total price:

£ 300.77

100 x £ 3.0077

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 880.0 mm
Overall Width 12.7 mm
Maximum Cable Bundle Diameter 267.0 mm
Minimum Loop Tensile Strength 114.0 kg
Material Flammability Standard UL94 V-2
Full Material Nylon 6/6
Colour Black
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us