Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.4663 - £ 0.598 | Request the lead time here |
8.661 in
220.0 mm
|
27.953 in
710.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.1637 - £ 0.2099 | 1798 In stock |
3.898 in
99.0 mm
|
13.386 in
340.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.0568 - £ 0.0732 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
||
| £ 1.3384 - £ 1.5818 | 7700 In stock |
5.512 in
140.0 mm
|
18.898 in
480.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 2.757 - £ 3.0077 | Request the lead time here |
10.512 in
267.0 mm
|
34.646 in
880.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.1152 - £ 0.1484 | 2462 In stock |
4.921 in
125.0 mm
|
17.008 in
432.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| £ 0.0715 - £ 0.0922 | 5800 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Natural
|
22.0 kg
22.0 kg
|
||
| 10245040 | £ 0.0436 - £ 0.0511 | 24300 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Green
|
|
|
| £ 0.0216 - £ 0.0252 | 44305 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Red
|
|
||
| £ 0.0436 - £ 0.0511 | 815600 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Red
|
|
||
| £ 0.0231 - £ 0.027 | 3576 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Silver
|
|
||
| £ 0.0474 - £ 0.0554 | 7100 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Silver
|
|
||
| £ 0.0216 - £ 0.0252 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Yellow
|
|
||
| £ 0.0436 - £ 0.0511 | 33991 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Yellow
|
|
||
| £ 0.0216 - £ 0.0252 | 90014 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Green
|
|
||
| £ 0.0436 - £ 0.0511 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Blue
|
|
||
| £ 0.0216 - £ 0.0252 | 7405 In stock |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Green
|
|
||
| £ 0.0637 - £ 0.0637 | 161990 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
|
||
| £ 0.0842 - £ 0.1085 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10244951 | £ 0.1183 - £ 0.1525 | 300 In stock |
3.346 in
85.0 mm
|
11.496 in
292.0 mm
|
Black
|
18.0 kg
18.0 kg
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue