Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.2038 - £ 0.238 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Green
|
|
||
| £ 0.0419 - £ 0.0487 | 14048 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Red
|
|
||
| £ 0.2038 - £ 0.238 | 20 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Red
|
|
||
| £ 0.0754 - £ 0.0881 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Silver
|
|
||
| £ 0.0233 - £ 0.0273 | 7375 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Yellow
|
|
||
| £ 0.0696 - £ 0.0814 | 77100 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Yellow
|
|
||
| £ 0.0696 - £ 0.0814 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Red
|
|
||
| £ 0.0253 - £ 0.0295 | 10336 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Silver
|
|
||
| £ 0.1047 - £ 0.1342 | 2277 In stock |
2.598 in
66.0 mm
|
9.449 in
240.0 mm
|
Black
|
55.0 kg
55.0 kg
|
||
| 10247457 | £ 0.1636 - £ 0.2098 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
| £ 0.099 - £ 0.1269 | Request the lead time here |
3.071 in
78.0 mm
|
11.024 in
280.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.231 - £ 0.2963 | 34588 In stock |
5.236 in
133.0 mm
|
17.717 in
450.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.4663 - £ 0.598 | 5953 In stock |
8.661 in
220.0 mm
|
27.953 in
710.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 1.024 - £ 1.2737 | 956 In stock |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.3569 - £ 0.4576 | Request the lead time here |
7.283 in
185.0 mm
|
24.016 in
610.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.4851 - £ 0.622 | 1911 In stock |
9.685 in
246.0 mm
|
31.969 in
812.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
| £ 0.0219 - £ 0.0283 | 69118 In stock |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244852 | £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Black
|
8.0 kg
8.0 kg
|
|
| 10244265 | £ 0.0262 - £ 0.0338 | 1288800 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 1.506 - £ 1.7795 | 400 In stock |
14.961 in
380.0 mm
|
47.992 in
1219.0 mm
|
Natural
|
80.0 kg
80.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue