Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0419 - £ 0.0487 | 24728 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Green
|
|
||
| £ 0.2038 - £ 0.238 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Green
|
|
||
| £ 0.0419 - £ 0.0487 | 14048 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Red
|
|
||
| £ 0.0419 - £ 0.0487 | 26625 In stock |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Green
|
|
||
| £ 0.2038 - £ 0.238 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Green
|
|
||
| £ 0.0696 - £ 0.0814 | 2800 In stock |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Green
|
|
||
| £ 0.0233 - £ 0.0273 | 70586 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Red
|
|
||
| £ 0.0696 - £ 0.0814 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Red
|
|
||
| £ 0.0253 - £ 0.0295 | 10336 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Silver
|
|
||
| £ 0.0754 - £ 0.0881 | Request the lead time here |
3.346 in
85.0 mm
|
11.811 in
300.0 mm
|
Silver
|
|
||
| £ 0.2038 - £ 0.238 | 20 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Red
|
|
||
| 10244562 | £ 0.0457 - £ 0.0536 | Request the lead time here |
2.913 in
74.0 mm
|
9.843 in
250.0 mm
|
Silver
|
|
|
| £ 0.2215 - £ 0.2582 | 300 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Silver
|
|
||
| £ 0.3628 - £ 0.3699 | 1334 In stock |
4.13 in
104.9 mm
|
14.961 in
380.0 mm
|
Black
|
23.0 kg
23.0 kg
|
||
| 10204030 | £ 0.2593 - £ 0.265 | 9102 In stock |
3.15 in
80.0 mm
|
11.811 in
300.0 mm
|
Black
|
23.0 kg
23.0 kg
|
|
| 10247457 | £ 0.1636 - £ 0.2098 | Request the lead time here |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
80.0 kg
80.0 kg
|
|
| £ 0.099 - £ 0.1269 | 1784 In stock |
3.071 in
78.0 mm
|
11.024 in
280.0 mm
|
Natural
|
55.0 kg
55.0 kg
|
||
| £ 0.231 - £ 0.2963 | 34588 In stock |
5.236 in
133.0 mm
|
17.717 in
450.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 0.4663 - £ 0.598 | 5953 In stock |
8.661 in
220.0 mm
|
27.953 in
710.0 mm
|
Black
|
80.0 kg
80.0 kg
|
||
| £ 1.024 - £ 1.2737 | 956 In stock |
14.173 in
360.0 mm
|
45.984 in
1168.0 mm
|
Black
|
80.0 kg
80.0 kg