Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.
Series Code :SR1785
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Cable Bundle Diameter | Overall Length | Colour | Minimum Loop Tensile Strength | View | |
|---|---|---|---|---|---|---|---|
| £ 0.0314 - £ 0.0405 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| £ 0.0422 - £ 0.0544 | 351808 In stock |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244272 | £ 0.0162 - £ 0.0209 | 1702321 In stock |
0.984 in
25.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| 10244364 | £ 0.0426 - £ 0.0549 | Request the lead time here |
2.165 in
55.0 mm
|
7.992 in
203.0 mm
|
Natural
|
18.0 kg
18.0 kg
|
|
| £ 2.2339 - £ 2.6401 | Request the lead time here |
8.858 in
225.0 mm
|
28.74 in
730.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.0407 - £ 1.3245 | 1788 In stock |
3.15 in
80.0 mm
|
11.024 in
280.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| 10247396 | £ 0.0632 - £ 0.081 | Request the lead time here |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
55.0 kg
55.0 kg
|
|
| £ 1.2141 - £ 1.5452 | 8773 In stock |
4.331 in
110.0 mm
|
14.961 in
380.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 1.4823 - £ 1.7519 | 2875 In stock |
6.535 in
166.0 mm
|
21.654 in
550.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.6176 - £ 0.7861 | 8157 In stock |
2.48 in
63.0 mm
|
9.055 in
230.0 mm
|
Black
|
114.0 kg
114.0 kg
|
||
| £ 0.0262 - £ 0.0338 | 160742 In stock |
0.827 in
21.0 mm
|
3.78 in
96.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244258 | £ 0.0247 - £ 0.0283 | 141043 In stock |
0.591 in
15.0 mm
|
2.953 in
75.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.0387 - £ 0.0499 | Request the lead time here |
1.378 in
35.0 mm
|
5.591 in
142.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 0.3443 - £ 0.3844 | 20107 In stock |
2.087 in
53.0 mm
|
7.874 in
200.0 mm
|
Black
|
8.0 kg
8.0 kg
|
||
| 10244906 | £ 0.0479 - £ 0.0617 | 300300 In stock |
1.535 in
39.0 mm
|
5.906 in
150.0 mm
|
Black
|
22.0 kg
22.0 kg
|
|
| £ 0.1127 - £ 0.1453 | 11092 In stock |
3.071 in
78.0 mm
|
10.433 in
265.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
| 10244357 | £ 0.0422 - £ 0.0544 | Request the lead time here |
1.732 in
44.0 mm
|
6.496 in
165.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
|
| £ 0.2278 - £ 0.2848 | 12112 In stock |
0.945 in
24.0 mm
|
3.937 in
100.0 mm
|
Natural
|
8.0 kg
8.0 kg
|
||
| £ 2.0632 - £ 2.4383 | 6300 In stock |
6.89 in
175.0 mm
|
22.835 in
580.0 mm
|
Natural
|
114.0 kg
114.0 kg
|
||
| £ 0.0357 - £ 0.0461 | Request the lead time here |
1.181 in
30.0 mm
|
4.724 in
120.0 mm
|
Black
|
18.0 kg
18.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue