Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0917 - £ 0.1011 | Request the lead time here |
0.748 in
19.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
||
| £ 0.1245 - £ 0.1295 | 14750 In stock |
1 in
25.4 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
||
| 10077207 | £ 0.5091 - £ 1.0692 | 750 In stock |
1.772 in
45.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
|
| 10077252 | £ 0.6633 - £ 0.6941 | 1925 In stock |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
1
|
|
| £ 0.4857 - £ 0.4954 | 496 In stock |
1.748 in
44.4 mm
|
0.594 in
15.1 mm
|
Mid Grey
|
LDPE - PIR
|
Polished
|
0.118 in
3.0 mm
|
1
|
||
| 10077184 | £ 0.4568 - £ 0.9594 | 17100 In stock |
1.575 in
40.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
|
| £ 0.1085 - £ 0.1163 | 2240 In stock |
0.866 in
22.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| £ 0.0743 - £ 0.0838 | 1250 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
1
|
||
| 10077061 | £ 0.0968 - £ 0.1295 | 10000 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
|
| £ 0.0743 - £ 0.0838 | 2000 In stock |
0.63 in
16.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
| 10077351 | £ 0.0968 - £ 0.1295 | 8000 In stock |
0.984 in
25.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.098 in
2.5 mm
|
|
|
| £ 1.4587 - £ 3.0633 | 17715 In stock |
2.756 in
70.0 mm
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
1
|
||
| £ 0.052 - £ 0.0756 | 4969 In stock |
0.512 in
13.0 mm
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.079 in
2.0 mm
|
1
|
||
| £ 0.0511 - £ 0.0756 | 1750 In stock |
0.5 in
12.7 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| £ 1.2191 - £ 3.7525 | Request the lead time here |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| £ 1.8851 - £ 4.1725 | 88 In stock |
1.575 in
40.0 mm
|
0.433 in
11.0 mm
|
Silver
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| £ 2.6533 - £ 6.0747 | Request the lead time here |
1.969 in
50.0 mm
|
0.394 in
10.0 mm
|
Silver
|
ABS
|
Chrome
|
0.118 in
3.0 mm
|
2
|
||
| £ 0.8043 - £ 1.9219 | Request the lead time here |
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
Black
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2
|
||
| £ 1.2889 - £ 3.0897 | 300 In stock |
1.181 in
30.0 mm
|
0.394 in
10.0 mm
|
Black
|
ABS
|
Chrome
|
0.059 in
1.5 mm
|
2
|
||
| £ 0.8462 - £ 1.9795 | 200 In stock |
0.787 in
20.0 mm
|
0.315 in
8.0 mm
|
Silver
|
ABS
|
Chrome
|
0.047 in
1.2 mm
|
2