| Quantity | Unit price |
|---|---|
| 15 - 149 | £ 3.0633 |
| 150 + | £ 1.4587 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 70.0 mm |
|---|---|
| AxA | 2.756 in |
| h | 0.866 in |
| h | 22.0 mm |
| h1 | 0.236 in |
| h1 | 6.0 mm |
| T1 | 0.157 in |
| T1 | 4.0 mm |
| T2 | 2.0 mm |
| T2 | 0.079 in |
| Full Material | Polyethylene |
| Colour | Black |
| Finish | Polished |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue