Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.
A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.
Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.
Material: LDPE, LDPE - PIR Colour: Grey, White, Black Series Code: SRILQ
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | Colour | AxA | h1 | Maximum Wall Thickness | Minimum Wall Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.3739 - £ 0.5817 | 300 In stock |
0.945 in
24.0 mm
|
Black
|
3.15 in
80.0 mm
|
0.315 in
8.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0263 - £ 0.0409 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.472 in
12.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0277 - £ 0.0432 | Request the lead time here |
0.453 in
11.5 mm
|
Black
|
0.591 in
15.0 mm
|
0.157 in
4.0 mm
|
0.079 in
2.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0412 - £ 0.0642 | 1400 In stock |
0.453 in
11.5 mm
|
Black
|
1.181 in
30.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1749 - £ 0.2721 | Request the lead time here |
0.591 in
15.0 mm
|
Black
|
2.362 in
60.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1475 - £ 0.2296 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.969 in
50.0 mm
|
0.197 in
5.0 mm
|
0.236 in
6.0 mm
|
0.138 in
3.5 mm
|
||
| £ 0.0949 - £ 0.1477 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1149 - £ 0.1788 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0744 - £ 0.1157 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
1.378 in
35.0 mm
|
0.197 in
5.0 mm
|
0.197 in
5.0 mm
|
0.098 in
2.5 mm
|
||
| £ 1.0388 - £ 1.616 | 402 In stock |
0.945 in
24.0 mm
|
Black
|
4.331 in
110.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1376 - £ 0.214 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
1.969 in
50.0 mm
|
0.256 in
6.5 mm
|
0.157 in
4.0 mm
|
0.102 in
2.6 mm
|
||
| £ 0.0863 - £ 0.1343 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.575 in
40.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.3399 - £ 0.5288 | 135 In stock |
0.827 in
21.0 mm
|
Black
|
3.15 in
80.0 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.1044 - £ 0.1625 | Request the lead time here |
0.571 in
14.5 mm
|
Black
|
1.772 in
45.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0257 - £ 0.0399 | Request the lead time here |
0.472 in
12.0 mm
|
Black
|
0.394 in
10.0 mm
|
0.157 in
4.0 mm
|
0.098 in
2.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0307 - £ 0.0478 | 13500 In stock |
0.453 in
11.5 mm
|
Black
|
0.787 in
20.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.6963 - £ 1.0831 | 120 In stock |
0.984 in
25.0 mm
|
Black
|
3.543 in
90.0 mm
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.8356 - £ 1.2998 | Request the lead time here |
0.846 in
21.5 mm
|
Black
|
3.74 in
95.0 mm
|
0.236 in
6.0 mm
|
0.217 in
5.5 mm
|
0.138 in
3.5 mm
|
||
| £ 1.1453 - £ 1.2726 | 40 In stock |
1.339 in
34.0 mm
|
Black
|
5.512 in
140.0 mm
|
0.118 in
3.0 mm
|
0.276 in
7.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0734 - £ 0.1142 | 1500 In stock |
0.453 in
11.5 mm
|
Black
|
1.26 in
32.0 mm
|
0.197 in
5.0 mm
|
0.138 in
3.5 mm
|
0.039 in
1.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue