Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE, LDPE - PIR Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability h Colour AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
Request the lead time here
12.0 mm
Grey
10.0 mm
4.0 mm
2.5 mm
0.8 mm
Request the lead time here
11.5 mm
White
15.0 mm
4.0 mm
2.0 mm
1.0 mm
Request the lead time here
11.5 mm
White
18.0 mm
5.0 mm
3.0 mm
1.5 mm
Request the lead time here
11.5 mm
Grey
32.0 mm
5.0 mm
3.5 mm
1.0 mm
Request the lead time here
24.0 mm
Grey
110.0 mm
6.0 mm
5.0 mm
3.0 mm
Request the lead time here
11.5 mm
White
30.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
11.5 mm
White
32.0 mm
5.0 mm
3.5 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
35.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
34.0 mm
Grey
140.0 mm
3.0 mm
7.0 mm
4.0 mm
Request the lead time here
14.5 mm
White
35.0 mm
5.0 mm
5.0 mm
2.5 mm
Request the lead time here
14.5 mm
White
40.0 mm
5.0 mm
3.0 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
50.0 mm
5.0 mm
2.5 mm
1.0 mm
Request the lead time here
14.5 mm
White
50.0 mm
5.0 mm
2.5 mm
1.0 mm
Request the lead time here
14.5 mm
Grey
50.0 mm
5.0 mm
2.5 mm
1.0 mm
Request the lead time here
15.0 mm
Grey
60.0 mm
5.0 mm
3.5 mm
1.5 mm
Request the lead time here
21.0 mm
Grey
76.2 mm
6.0 mm
5.0 mm
2.5 mm
Request the lead time here
14.5 mm
Grey
55.0 mm
5.0 mm
4.5 mm
2.0 mm
Request the lead time here
15.0 mm
White
60.0 mm
5.0 mm
3.5 mm
1.5 mm
Request the lead time here
15.0 mm
Grey
60.0 mm
5.0 mm
3.5 mm
1.5 mm
Request the lead time here
14.5 mm
White
50.0 mm
5.0 mm
2.5 mm
1.0 mm
  • of 6
Square Tube Insert 10.0 mm 0.8 mm 2.5 mm Grey LDPE - PIR

20771874


Stock Levels
Request the lead time here
Attributes
  • AxA
    10.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.8 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 15.0 mm 1.0 mm 2.0 mm White LDPE - PIR

20772178


Stock Levels
Request the lead time here
Attributes
  • AxA
    15.0 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.0 mm
Square Tube Insert 18.0 mm 1.5 mm 3.0 mm White LDPE - PIR

20772246


Stock Levels
Request the lead time here
Attributes
  • AxA
    18.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 32.0 mm 1.0 mm 3.5 mm Grey LDPE - PIR

20772581


Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 110.0 mm 3.0 mm 5.0 mm Grey LDPE - PIR

20771904


Stock Levels
Request the lead time here
Attributes
  • AxA
    110.0 mm
  • h
    24.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    3.0 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 30.0 mm 1.0 mm 3.0 mm White LDPE - PIR

20772550


Stock Levels
Request the lead time here
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 32.0 mm 1.0 mm 3.5 mm White LDPE - PIR

20772598


Stock Levels
Request the lead time here
Attributes
  • AxA
    32.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 35.0 mm 1.0 mm 3.0 mm Grey LDPE - PIR

20772703


Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 140.0 mm 4.0 mm 7.0 mm Grey LDPE

20772062


Stock Levels
Request the lead time here
Attributes
  • AxA
    140.0 mm
  • h
    34.0 mm
  • h1
    3.0 mm
  • Minimum Wall Thickness
    4.0 mm
  • Maximum Wall Thickness
    7.0 mm
Square Tube Insert 35.0 mm 2.5 mm 5.0 mm White LDPE - PIR

20772628


Stock Levels
Request the lead time here
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 40.0 mm 1.0 mm 3.0 mm White LDPE - PIR

20772994


Stock Levels
Request the lead time here
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm Grey LDPE - PIR

20773151


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm White LDPE - PIR

20773168


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm Grey LDPE - PIR

20773250


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm
Square Tube Insert 60.0 mm 1.5 mm 3.5 mm Grey LDPE - PIR

20773434


Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 76.2 mm 2.5 mm 5.0 mm Grey LDPE

20773786


Stock Levels
Request the lead time here
Attributes
  • AxA
    76.2 mm
  • h
    21.0 mm
  • h1
    6.0 mm
  • Minimum Wall Thickness
    2.5 mm
  • Maximum Wall Thickness
    5.0 mm
Square Tube Insert 55.0 mm 2.0 mm 4.5 mm Grey LDPE - PIR

20773311


Stock Levels
Request the lead time here
Attributes
  • AxA
    55.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    2.0 mm
  • Maximum Wall Thickness
    4.5 mm
Square Tube Insert 60.0 mm 1.5 mm 3.5 mm White LDPE - PIR

20773465


Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 60.0 mm 1.5 mm 3.5 mm Grey LDPE - PIR

20773342


Stock Levels
Request the lead time here
Attributes
  • AxA
    60.0 mm
  • h
    15.0 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.5 mm
  • Maximum Wall Thickness
    3.5 mm
Square Tube Insert 50.0 mm 1.0 mm 2.5 mm White LDPE - PIR

20773113


Stock Levels
Request the lead time here
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    2.5 mm