Menu Search

Square Tube Inserts - Multi Purpose

In stock

Multi-function Square Tube Inserts are an ideal choice when aesthetics of your final product is not a priority. They fit tightly into square tubing, posts or poles and prevent contamination, while offering safety, and a clean finish from sharp edges on freshly cut tubes.

A practical and cost-effective range that includes thinner walls and a wide variety of sizes, fulfilling the essential requirement of tube insert protection. They are a practical choice, particularly if the appearance of your application is not a crucial factor.

Easy to install by hand-pressing or with the use of a mallet, resulting in a quick and efficient assembly process. They can be used in machine building or any application where structural tubing is required. It is advised to choose a coloured option to improve the asthetical appearance of your finished project, as it will blend with the paint and provide a pleasing visual finish.

  • Fits tightly into square tubing, posts or poles.
  • Easy to install by hand-pressing or with a mallet.
  • Used in machine building or where structural tubing is required.
Material: LDPE, LDPE - PIR Colour: Grey, White, Black Series Code: SRILQ

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
102 results
Product SKUs information
Essentra Part Number Price range Availability h Colour AxA h1 Maximum Wall Thickness Minimum Wall Thickness View
£ 0.0623 - £ 0.0969 2250 In stock
14.5 mm
Black
35.0 mm
5.0 mm
3.0 mm
1.0 mm
£ 0.027 - £ 0.0421 Request the lead time here
12.0 mm
Black
13.0 mm
4.0 mm
2.0 mm
0.5 mm
  • of 6
Square Tube Insert 35.0 mm 1.0 mm 3.0 mm Black LDPE - PIR

20594374

Price Range
£ 0.0969 - £ 0.0623

Stock Levels
2250 In stock
Attributes
  • AxA
    35.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • Minimum Wall Thickness
    1.0 mm
  • Maximum Wall Thickness
    3.0 mm
Square Tube Insert 13.0 mm 0.5 mm 2.0 mm Black LDPE - PIR

20594299

Price Range
£ 0.0421 - £ 0.027

Stock Levels
Request the lead time here
Attributes
  • AxA
    13.0 mm
  • h
    12.0 mm
  • h1
    4.0 mm
  • Minimum Wall Thickness
    0.5 mm
  • Maximum Wall Thickness
    2.0 mm