20773434
20773434
| Quantity | Unit price |
|---|
| AxA | 2.362 in |
|---|---|
| AxA | 60.0 mm |
| h | 0.591 in |
| h | 15.0 mm |
| h1 | 5.0 mm |
| h1 | 0.197 in |
| Minimum Wall Thickness | 0.059 in |
| Minimum Wall Thickness | 1.5 mm |
| Maximum Wall Thickness | 3.5 mm |
| Maximum Wall Thickness | 0.138 in |
| Material | LDPE - PIR |
| Colour | Grey |
| Commodity Code | 3926909790 |
| Recycled Content Percentage % | 50% |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue