Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Gauge | Thread Size | Insert Material | Colour | AxA | Body Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 1.5466 - £ 2.7315 | 100 In stock |
1.5 mm
|
M8
|
Nylon
|
Black
|
1.181 in
30.0 mm
|
Nylon
|
||
| £ 0.1871 - £ 0.9036 | Request the lead time here |
18.0 mm
|
M8
|
PA
|
Black
|
1 in
25.4 mm
|
PA
|
||
| £ 0.8915 - £ 2.3653 | 525 In stock |
16.0 mm
|
M8
|
HIPS
|
Black
|
1.5 in
38.1 mm
|
HIPS
|
||
| £ 11.7505 - £ 24.1051 | 333 In stock |
1.5 mm
|
M12
|
Nickel Plated Brass
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| £ 1.1545 - £ 2.4461 | Request the lead time here |
1.5 mm
|
M8
|
Metal
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| £ 0.8022 - £ 1.9215 | Request the lead time here |
1.5 mm
|
M10
|
Steel
|
Natural
|
|
Steel
|
||
| £ 0.6701 - £ 1.4191 | 960 In stock |
2.0 mm
|
M8
|
Metal
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| £ 0.802 - £ 0.8725 | Request the lead time here |
1.5 mm
|
M10
|
Nylon
|
Black
|
0.984 in
25.0 mm
|
Nylon
|
||
| £ 13.0545 - £ 26.8425 | 18 In stock |
2.0 mm
|
M16
|
Nickel Plated Brass
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| £ 13.0545 - £ 26.8425 | 16 In stock |
1.5 mm
|
M16
|
Nickel Plated Brass
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| £ 11.7505 - £ 24.1051 | 67 In stock |
1.5 mm
|
M16
|
Nickel Plated Brass
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
| £ 1.0651 - £ 2.2551 | 192 In stock |
2.0 mm
|
M10
|
Metal
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| £ 4.5641 - £ 6.9365 | 2570 In stock |
2.5 mm
|
M10
|
Aluminium Alloy
|
Natural
|
1.575 in
40.0 mm
|
Cast Aluminium Alloy
|
||
| £ 13.0545 - £ 26.8425 | 58 In stock |
2.0 mm
|
M12
|
Nickel Plated Brass
|
Black
|
1.969 in
50.0 mm
|
PA
|
||
| 10645109 | £ 12.7361 - £ 12.7361 | 24 In stock |
1.5 mm
|
M20
|
Nickel Plated Brass
|
Black
|
1.575 in
40.0 mm
|
PA
|
|
| £ 13.0545 - £ 26.8425 | 24 In stock |
2.0 mm
|
M20
|
Nickel Plated Brass
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| £ 0.494 - £ 1.0475 | 6350 In stock |
1.0 mm
|
M12
|
Metal
|
Black
|
1.575 in
40.0 mm
|
HDPE
|
||
| £ 20.0566 - £ 41.194 | 49 In stock |
1.5 mm
|
M16
|
Stainless Steel
|
Black
|
1.575 in
40.0 mm
|
PA
|
||
| £ 0.5022 - £ 1.063 | 2500 In stock |
1.5 mm
|
M10
|
Metal
|
Black
|
0.984 in
25.0 mm
|
PA
|
||
| £ 0.6591 - £ 1.3959 | 840 In stock |
2.0 mm
|
M10
|
Metal
|
Black
|
1.181 in
30.0 mm
|
PA
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue