10248201
461354
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 1.063 |
| 500 + | £ 0.5022 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 0.984 in |
|---|---|
| AxA | 25.0 mm |
| Gauge | 1.5 mm |
| Thread Size | M10 |
| Body Material | PA |
| Insert Material | Metal |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue