10435588
499253
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 0.8725 |
| 500 - 999 | £ 0.8546 |
| 1000 - 1499 | £ 0.8366 |
| 1500 - 1999 | £ 0.82 |
| 2000 + | £ 0.802 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 0.984 in |
|---|---|
| AxA | 25.0 mm |
| A | 0.492 in |
| A | 12.5 mm |
| B | 1.181 in |
| B | 30.0 mm |
| C | 1.654 in |
| C | 42.0 mm |
| Gauge | 1.5 mm |
| Thread Size | M10 |
| Body Material | Nylon |
| Insert Material | Nylon |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue