Menu Search

Square Nuts

In production

In this range used with lead screws, you will find a wide range of Square Nuts depending on your needs: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.

  • Square Bronze Nuts with through holes are used when a secure and robust connection is needed. It provides stability and strength, making it suited for medium-duty applications. It has through holes suitable for cap head screws.
  • Square Brass Nut is used in applications where fairly light loads are required. It is sturdy and resistant to corrosion, moisture, and other factors.
  • Square Steel Nuts are utilised in applications that need slow rotational speeds, manual control, clamping or locking actions.
  • Square Steel Nuts with Holes are used for applications with low rotational speeds, manual control, and locking functions. It has through holes suitable for cap head screws.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread square nuts as well as left-hand threaded.

Please note: Steel to steel contact surfaces are inappropriate for motorised motion.In this range you will find: Square Bronze Nuts with fixing holes, Square Brass Nuts, Square Steel Nuts and Square Steel Nuts with Fixing holes.
  • Utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment.
  • Available as standard right-hand thread square nuts as well as left-hand threaded.
Material: Steel, Bronze, Brass Series Code: SRL1336, SRL1337, SRL1334, SRL1335

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
77 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size d1 tol 7H Material h1 & w1 Thread Direction Lead View
£ 19.2066 - £ 32.0178 Request the lead time here
TR18 x 4
18.0
Steel
35.0
Right Hand
4.0
£ 43.9518 - £ 73.2564 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Left Hand
7.0
£ 15.9528 - £ 26.5914 Request the lead time here
TR12 x 3
12.0
Steel
25.0
Left Hand
3.0
£ 22.4808 - £ 37.4748 Request the lead time here
TR20 x 4
20.0
Steel
40.0
Right Hand
4.0
£ 23.9904 - £ 39.984 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Right Hand
4.0
£ 93.8196 - £ 156.366 Request the lead time here
TR60 x 9
60.0
Steel
80.0
Right Hand
9.0
£ 40.0044 - £ 66.6672 Request the lead time here
TR40 x 7
40.0
Steel
60.0
Right Hand
7.0
£ 59.1906 - £ 98.6544 Request the lead time here
TR50 x 8
50.0
Steel
70.0
Right Hand
8.0
£ 16.83 - £ 28.05 Request the lead time here
TR16 x 4
16.0
Steel
35.0
Right Hand
4.0
£ 9.4962 - £ 15.8304 Request the lead time here
TR18 x 8
18.0
Steel
30.0
Right Hand
8.0
£ 56.559 - £ 94.2582 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Right Hand
4.0
£ 19.686 - £ 32.8134 Request the lead time here
TR16 x 4
16.0
Brass
30.0
Left Hand
4.0
£ 15.198 - £ 25.3266 Request the lead time here
TR12 x 3
12.0
Brass
25.0
Left Hand
3.0
£ 60.2106 - £ 100.3476 Request the lead time here
TR20 x 4
20.0
Bronze
40.0
Left Hand
4.0
£ 9.0678 - £ 15.1062 Request the lead time here
TR22 x 5
22.0
Steel
35.0
Left Hand
5.0
£ 25.9896 - £ 43.3092 Request the lead time here
TR18 x 4
18.0
Brass
35.0
Left Hand
4.0
£ 76.6632 - £ 127.7652 Request the lead time here
TR40 x 7
40.0
Brass
60.0
Left Hand
7.0
£ 76.6632 - £ 127.7652 Request the lead time here
TR36 x 6
36.0
Brass
60.0
Left Hand
6.0
£ 25.9386 - £ 43.2276 Request the lead time here
TR36 x 6
36.0
Steel
60.0
Left Hand
6.0
£ 34.7514 - £ 57.9258 Request the lead time here
TR30 x 6
30.0
Steel
50.0
Left Hand
6.0
  • of 4
Square Nut TR18 x 4 35.0 Steel

20149369

Price Range
£ 32.0178 - £ 19.2066

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR40 x 7 60.0 Steel

20149314

Price Range
£ 73.2564 - £ 43.9518

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut TR12 x 3 25.0 Steel

20149260

Price Range
£ 26.5914 - £ 15.9528

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    739.0
Square Nut TR20 x 4 40.0 Steel

20149376

Price Range
£ 37.4748 - £ 22.4808

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut TR18 x 4 35.0 Brass

20149215

Price Range
£ 39.984 - £ 23.9904

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1131.0
Square Nut TR60 x 9 80.0 Steel

20149413

Price Range
£ 156.366 - £ 93.8196

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    60.0
  • Lead
    9.0
  • Thread Direction
    Right Hand
  • Contact Surface
    8718.0
Square Nut TR40 x 7 60.0 Steel

20149390

Price Range
£ 66.6672 - £ 40.0044

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Right Hand
  • Contact Surface
    4013.0
Square Nut TR50 x 8 70.0 Steel

20149406

Price Range
£ 98.6544 - £ 59.1906

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    50.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    6502.0
Square Nut TR16 x 4 35.0 Steel

20149352

Price Range
£ 28.05 - £ 16.83

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    770.0
Square Nut TR18 x 8 30.0 Steel

20148775

Price Range
£ 15.8304 - £ 9.4962

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
  • Contact Surface
    470.0
Square Nut TR20 x 4 40.0 Bronze

20149093

Price Range
£ 94.2582 - £ 56.559

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
  • Contact Surface
    1412.0
Square Nut TR16 x 4 30.0 Brass

20149130

Price Range
£ 32.8134 - £ 19.686

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    770.0
Square Nut TR12 x 3 25.0 Brass

20149123

Price Range
£ 25.3266 - £ 15.198

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
  • Contact Surface
    411.0
Square Nut TR20 x 4 40.0 Bronze

20149055

Price Range
£ 100.3476 - £ 60.2106

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1412.0
Square Nut TR22 x 5 35.0 Steel

20148829

Price Range
£ 15.1062 - £ 9.0678

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Left Hand
  • Contact Surface
    700.0
Square Nut TR18 x 4 35.0 Brass

20149147

Price Range
£ 43.3092 - £ 25.9896

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1131.0
Square Nut TR40 x 7 60.0 Brass

20149185

Price Range
£ 127.7652 - £ 76.6632

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    40.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
  • Contact Surface
    4013.0
Square Nut TR36 x 6 60.0 Brass

20149178

Price Range
£ 127.7652 - £ 76.6632

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    3630.0
Square Nut TR36 x 6 60.0 Steel

20148973

Price Range
£ 43.2276 - £ 25.9386

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    1950.0
Square Nut TR30 x 6 50.0 Steel

20149307

Price Range
£ 57.9258 - £ 34.7514

Stock Levels
Request the lead time here
Attributes
  • No. of starts
    1.0
  • d1 tol 7H
    30.0
  • Lead
    6.0
  • Thread Direction
    Left Hand
  • Contact Surface
    2544.0