20149352
20149352
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 28.05 |
| 10 - 19 | £ 25.245 |
| 20 - 39 | £ 23.8476 |
| 40 - 49 | £ 21.0426 |
| 50 - 99 | £ 19.635 |
| 100 + | £ 16.83 |
| No. of starts | 1.0 |
|---|---|
| d1 tol 7H | 16.0 |
| Lead | 4.0 |
| Thread Direction | Right Hand |
| Contact Surface | 770.0 |
| d2 | 5.0 |
| h1 & w1 | 35.0 |
| h2 | 5.2 |
| l2 | 24.0 |
| w2 | 21.0 |
| Thread Size | TR16 x 4 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue