20148829
20148829
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 15.1062 |
| 10 - 19 | £ 13.5966 |
| 20 - 39 | £ 12.8418 |
| 40 - 49 | £ 11.3322 |
| 50 - 99 | £ 10.5774 |
| 100 + | £ 9.0678 |
| No. of starts | 1.0 |
|---|---|
| d1 tol 7H | 22.0 |
| Lead | 5.0 |
| Thread Direction | Left Hand |
| Contact Surface | 700.0 |
| h1 & w1 | 35.0 |
| Thread Size | TR22 x 5 |
| Material | Steel |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue