Menu Search

Spring Washers

In stock

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Thickness View
£ 0.0236 - £ 0.0292 Request the lead time here
4.4 mm
7.5 mm
0.7 mm
£ 0.0482 - £ 0.0595 Request the lead time here
6.7 mm
14.4 mm
1.0 mm
£ 0.0312 - £ 0.0385 2000 In stock
5.2 mm
9.3 mm
0.8 mm
£ 0.0269 - £ 0.0332 Request the lead time here
6.0 mm
10.6 mm
0.9 mm
£ 0.0355 - £ 0.0438 Request the lead time here
7.0 mm
11.4 mm
0.9 mm
£ 0.0466 - £ 0.0576 Request the lead time here
8.3 mm
16.8 mm
1.2 mm
£ 0.0951 - £ 0.1174 2374 In stock
11.5 mm
21.5 mm
1.0 mm
£ 0.0969 - £ 0.1196 Request the lead time here
11.5 mm
21.5 mm
1.4 mm
£ 3.9404 - £ 4.3656 Request the lead time here
19.2 mm
38.1 mm
1.1 mm
10634691 £ 10.3472 - £ 11.4953 Request the lead time here
19.2 mm
38.1 mm
2.7 mm
£ 7.484 - £ 8.3203 Request the lead time here
25.4 mm
50.8 mm
1.7 mm
£ 1.4599 - £ 1.6158 Request the lead time here
6.5 mm
12.7 mm
0.6 mm
£ 1.5733 - £ 1.7576 Request the lead time here
8.1 mm
15.9 mm
0.8 mm
£ 1.7717 - £ 1.9702 Request the lead time here
9.7 mm
19.1 mm
1.0 mm
£ 2.5939 - £ 2.8915 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
£ 4.3231 - £ 4.8051 Request the lead time here
12.8 mm
25.4 mm
1.9 mm
£ 2.9057 - £ 3.2317 Request the lead time here
16.0 mm
31.8 mm
1.0 mm
£ 8.788 - £ 9.766 Request the lead time here
38.1 mm
76.2 mm
2.4 mm
£ 1.5024 - £ 1.6725 Request the lead time here
9.7 mm
19.1 mm
1.4 mm
£ 1.6867 - £ 1.8851 Request the lead time here
8.1 mm
23.8 mm
1.1 mm
  • of 7
Spring Washer 4.4 mm 7.5 mm 0.7 mm Acetal

10218273

Price Range
£ 0.0292 - £ 0.0236

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.5 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    0.7 mm
  • Material
    Acetal
Spring Washer 6.7 mm 14.4 mm 1.0 mm Acetal

10218310

Price Range
£ 0.0595 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.4 mm
  • Inside Diameter
    6.7 mm
  • Thickness
    1.0 mm
  • Material
    Acetal
Spring Washer 5.2 mm 9.3 mm 0.8 mm Acetal

10218280

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    9.3 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 6.0 mm 10.6 mm 0.9 mm Acetal

10218297

Price Range
£ 0.0332 - £ 0.0269

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.6 mm
  • Inside Diameter
    6.0 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 7.0 mm 11.4 mm 0.9 mm Acetal

10218303

Price Range
£ 0.0438 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.4 mm
  • Inside Diameter
    7.0 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 8.3 mm 16.8 mm 1.2 mm Acetal

10218327

Price Range
£ 0.0576 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    16.8 mm
  • Inside Diameter
    8.3 mm
  • Thickness
    1.2 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.0 mm Acetal

10218341

Price Range
£ 0.1174 - £ 0.0951

Stock Levels
2374 In stock
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.0 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.4 mm Acetal

10218334

Price Range
£ 0.1196 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.4 mm
  • Material
    Acetal
Belleville Washer AMS 5906 19.2 mm 38.1 mm Stainless Steel

10234884

Price Range
£ 4.3656 - £ 3.9404

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1072.0 N
Belleville Washer 19.2 mm 38.1 mm 12602.0 N Stainless Steel

10634691

Price Range
£ 11.4953 - £ 10.3472

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    2.7 mm
  • Loaded Height
    3.1 mm
  • Load at Flat Position
    12602.0 N
Belleville Washer 25.4 mm 50.8 mm 3825.0 N Stainless Steel

10641040

Price Range
£ 8.3203 - £ 7.484

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    1.7 mm
  • Loaded Height
    2.5 mm
  • Load at Flat Position
    3825.0 N
Belleville Washer AMS 5906 6.5 mm 12.7 mm Stainless Steel

10444252

Price Range
£ 1.6158 - £ 1.4599

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    6.5 mm
  • Thickness
    0.6 mm
  • Loaded Height
    0.7 mm
  • Load at Minimum Deflection
    245.0 N
Belleville Washer AMS 5906 8.1 mm 15.9 mm Stainless Steel

10444290

Price Range
£ 1.7576 - £ 1.5733

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    15.9 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    0.8 mm
  • Loaded Height
    1.0 mm
  • Load at Minimum Deflection
    547.0 N
Belleville Washer AMS 5906 9.7 mm 19.1 mm Stainless Steel

10444337

Price Range
£ 1.9702 - £ 1.7717

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.2 mm
  • Load at Minimum Deflection
    885.0 N
Belleville Washer AMS 5906 8.1 mm 23.8 mm Stainless Steel

10444375

Price Range
£ 2.8915 - £ 2.5939

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N
Belleville Washer 12.8 mm 25.4 mm 5938.0 N Stainless Steel

10633816

Price Range
£ 4.8051 - £ 4.3231

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.9 mm
  • Loaded Height
    2.1 mm
  • Load at Flat Position
    5938.0 N
Belleville Washer AMS 5906 16.0 mm 31.8 mm Stainless Steel

10444443

Price Range
£ 3.2317 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    867.0 N
Belleville Washer 38.1 mm 76.2 mm 7251.0 N Carbon Steel

10633564

Price Range
£ 9.766 - £ 8.788

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    76.2 mm
  • Inside Diameter
    38.1 mm
  • Thickness
    2.4 mm
  • Loaded Height
    3.6 mm
  • Load at Flat Position
    7251.0 N
Belleville Washer ASTM A684 9.7 mm 19.1 mm Carbon Steel

10443996

Price Range
£ 1.6725 - £ 1.5024

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    19.1 mm
  • Inside Diameter
    9.7 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    1624.0 N
Belleville Washer ASTM A684 8.1 mm 23.8 mm Carbon Steel

10444023

Price Range
£ 1.8851 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    23.8 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    823.0 N