Menu Search

Belleville Washer AMS 5906 6.5 mm 12.7 mm Stainless Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Essentra Part Number:

10444252

Manufacturer Part Number:

1218230

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 1.6158
100 - 199 £ 1.5308
200 + £ 1.4599
Standard pack: 20

Order in multiple of 20

Total price:

£ 32.32

20 x £ 1.6158

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 12.7 mm
Inside Diameter 6.5 mm
Thickness 0.6 mm
Loaded Height 0.7 mm
Load at Minimum Deflection 245.0 N
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us