Menu Search

Spring Washers

In stock

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Thickness View
£ 0.0141 - £ 0.0141 Request the lead time here
4.1 mm
7.0 mm
1.2 mm
£ 0.0134 - £ 0.0134 Request the lead time here
3.1 mm
5.6 mm
1.0 mm
£ 0.0184 - £ 0.0184 1021 In stock
5.1 mm
8.8 mm
1.6 mm
£ 0.035 - £ 0.035 Request the lead time here
8.1 mm
12.7 mm
2.0 mm
£ 0.0194 - £ 0.0194 Request the lead time here
6.1 mm
9.9 mm
1.6 mm
10641972 £ 5.4429 - £ 6.0382 Request the lead time here
19.2 mm
38.1 mm
1.8 mm
£ 19.3195 - £ 20.3401 Request the lead time here
31.8 mm
63.5 mm
2.0 mm
£ 30.744 - £ 30.744 Request the lead time here
31.8 mm
63.5 mm
3.1 mm
£ 5.4004 - £ 5.9957 Request the lead time here
22.2 mm
44.5 mm
1.5 mm
£ 17.9871 - £ 18.9368 Request the lead time here
25.4 mm
50.8 mm
2.5 mm
£ 13.0687 - £ 13.749 Request the lead time here
16.0 mm
47.6 mm
2.2 mm
£ 7.484 - £ 8.3203 Request the lead time here
25.4 mm
50.8 mm
1.7 mm
£ 2.2962 - £ 2.5513 Request the lead time here
11.2 mm
22.2 mm
1.1 mm
£ 2.6931 - £ 2.9766 Request the lead time here
12.8 mm
25.4 mm
1.3 mm
£ 3.2884 - £ 3.6569 Request the lead time here
14.4 mm
28.6 mm
1.4 mm
£ 2.9057 - £ 3.2317 Request the lead time here
16.0 mm
31.8 mm
1.0 mm
£ 12.1331 - £ 13.4939 Request the lead time here
22.2 mm
44.5 mm
2.2 mm
£ 3.416 - £ 3.7845 Request the lead time here
19.2 mm
38.1 mm
1.6 mm
£ 3.9404 - £ 4.3656 Request the lead time here
19.2 mm
38.1 mm
1.1 mm
10634691 £ 10.3472 - £ 11.4953 Request the lead time here
19.2 mm
38.1 mm
2.7 mm
  • of 7
Spring Washer 4.1 mm 7.0 mm 1.2 mm Steel

10240045

Price Range
£ 0.0141 - £ 0.0141

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.0 mm
  • Inside Diameter
    4.1 mm
  • Thickness
    1.2 mm
  • Material
    Steel
Spring Washer 3.1 mm 5.6 mm 1.0 mm Steel

10240038

Price Range
£ 0.0134 - £ 0.0134

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    5.6 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    1.0 mm
  • Material
    Steel
Spring Washer 5.1 mm 8.8 mm 1.6 mm Steel

10240052

Price Range
£ 0.0184 - £ 0.0184

Stock Levels
1021 In stock
Attributes
  • Outside Diameter
    8.8 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
Spring Washer 8.1 mm 12.7 mm 2.0 mm Steel

10240076

Price Range
£ 0.035 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    2.0 mm
  • Material
    Steel
Spring Washer 6.1 mm 9.9 mm 1.6 mm Steel

10240069

Price Range
£ 0.0194 - £ 0.0194

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.9 mm
  • Inside Diameter
    6.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
Belleville Washer 19.2 mm 38.1 mm 5249.0 N Stainless Steel

10641972

Price Range
£ 6.0382 - £ 5.4429

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.8 mm
  • Loaded Height
    2.3 mm
  • Load at Flat Position
    5249.0 N
Belleville Washer 31.8 mm 63.5 mm 5605.0 N Stainless Steel

10633809

Price Range
£ 20.3401 - £ 19.3195

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    63.5 mm
  • Inside Diameter
    31.8 mm
  • Thickness
    2.0 mm
  • Loaded Height
    3.1 mm
  • Load at Flat Position
    5605.0 N
Belleville Washer 31.8 mm 63.5 mm 14234.0 N Stainless Steel

10641057

Price Range
£ 30.744 - £ 30.744

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    63.5 mm
  • Inside Diameter
    31.8 mm
  • Thickness
    3.1 mm
  • Loaded Height
    3.8 mm
  • Load at Flat Position
    14234.0 N
Belleville Washer 22.2 mm 44.5 mm 2891.0 N Stainless Steel

10641033

Price Range
£ 5.9957 - £ 5.4004

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    44.5 mm
  • Inside Diameter
    22.2 mm
  • Thickness
    1.5 mm
  • Loaded Height
    2.2 mm
  • Load at Flat Position
    2891.0 N
Belleville Washer 25.4 mm 50.8 mm 9519.0 N Stainless Steel

10641934

Price Range
£ 18.9368 - £ 17.9871

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    2.5 mm
  • Loaded Height
    3.1 mm
  • Load at Flat Position
    9519.0 N
Belleville Washer 16.0 mm 47.6 mm 5867.0 N Stainless Steel

10633908

Price Range
£ 13.749 - £ 13.0687

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    47.6 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    2.2 mm
  • Loaded Height
    2.7 mm
  • Load at Flat Position
    5867.0 N
Belleville Washer 25.4 mm 50.8 mm 3825.0 N Stainless Steel

10641040

Price Range
£ 8.3203 - £ 7.484

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    1.7 mm
  • Loaded Height
    2.5 mm
  • Load at Flat Position
    3825.0 N
Belleville Washer AMS 5906 11.2 mm 22.2 mm Stainless Steel

10444368

Price Range
£ 2.5513 - £ 2.2962

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    22.2 mm
  • Inside Diameter
    11.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.4 mm
  • Load at Minimum Deflection
    1018.0 N
Belleville Washer AMS 5906 12.8 mm 25.4 mm Stainless Steel

10444405

Price Range
£ 2.9766 - £ 2.6931

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    25.4 mm
  • Inside Diameter
    12.8 mm
  • Thickness
    1.3 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    1286.0 N
Belleville Washer AMS 5906 14.4 mm 28.6 mm Stainless Steel

10444436

Price Range
£ 3.6569 - £ 3.2884

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    28.6 mm
  • Inside Diameter
    14.4 mm
  • Thickness
    1.4 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1530.0 N
Belleville Washer AMS 5906 16.0 mm 31.8 mm Stainless Steel

10444443

Price Range
£ 3.2317 - £ 2.9057

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    31.8 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Loaded Height
    1.6 mm
  • Load at Minimum Deflection
    867.0 N
Belleville Washer 22.2 mm 44.5 mm 7251.0 N Stainless Steel

10641927

Price Range
£ 13.4939 - £ 12.1331

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    44.5 mm
  • Inside Diameter
    22.2 mm
  • Thickness
    2.2 mm
  • Loaded Height
    2.7 mm
  • Load at Flat Position
    7251.0 N
Belleville Washer 19.2 mm 38.1 mm 3443.0 N Stainless Steel

10641088

Price Range
£ 3.7845 - £ 3.416

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.6 mm
  • Loaded Height
    2.1 mm
  • Load at Flat Position
    3443.0 N
Belleville Washer AMS 5906 19.2 mm 38.1 mm Stainless Steel

10234884

Price Range
£ 4.3656 - £ 3.9404

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.1 mm
  • Loaded Height
    1.8 mm
  • Load at Minimum Deflection
    1072.0 N
Belleville Washer 19.2 mm 38.1 mm 12602.0 N Stainless Steel

10634691

Price Range
£ 11.4953 - £ 10.3472

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    2.7 mm
  • Loaded Height
    3.1 mm
  • Load at Flat Position
    12602.0 N