Menu Search

Spring Washer 3.1 mm 5.6 mm 1.0 mm Steel

Spring Washer can be used individually in parallel, series or parallel series for a wide range of deflection and load carrying applications. Possesses electrical and thermal insulation properties and corrosion resistance. Made of steel and DIN rated.
Essentra Part Number:

10240038

Manufacturer Part Number:

345030040952

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0134
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 13.40

1000 x £ 0.0134

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 5.6 mm
Inside Diameter 3.1 mm
Thickness 1.0 mm
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us