Quantity | Unit price |
---|---|
1000 + | £ 0.0136 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Full Material | Mild Steel |
Washer Shape | Round |
Washer Type | Single Wave Washer |
Finish | Zinc Plated |
Tooth Location | Toothless |
Inside Diameter | 4.1 mm |
Inside Diameter | 0.161 in |
Outside Diameter | 7.0 mm |
Outside Diameter | 0.276 in |
Compatible Thread Sizes (All) | M4 |
Overall Height | 2.4 mm |
Overall Height | 0.094 in |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue