Menu Search

Spring Washers

In stock

Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Material: Stainless Steel, Steel, Acetal, Carbon Steel Colour: Natural, White, Series Code:

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
125 results
Product SKUs information
Essentra Part Number Price range Availability Inside Diameter Outside Diameter Thickness View
£ 0.0269 - £ 0.0332 Request the lead time here
6.0 mm
10.6 mm
0.9 mm
£ 0.0969 - £ 0.1196 Request the lead time here
11.5 mm
21.5 mm
1.4 mm
£ 0.0355 - £ 0.0438 Request the lead time here
7.0 mm
11.4 mm
0.9 mm
£ 0.0951 - £ 0.1174 2374 In stock
11.5 mm
21.5 mm
1.0 mm
£ 0.0312 - £ 0.0385 2000 In stock
5.2 mm
9.3 mm
0.8 mm
£ 0.0482 - £ 0.0595 Request the lead time here
6.7 mm
14.4 mm
1.0 mm
£ 0.0466 - £ 0.0576 Request the lead time here
8.3 mm
16.8 mm
1.2 mm
£ 0.0236 - £ 0.0292 Request the lead time here
4.4 mm
7.5 mm
0.7 mm
£ 0.0141 - £ 0.0141 Request the lead time here
4.1 mm
7.0 mm
1.2 mm
£ 0.0134 - £ 0.0134 Request the lead time here
3.1 mm
5.6 mm
1.0 mm
£ 0.0184 - £ 0.0184 1021 In stock
5.1 mm
8.8 mm
1.6 mm
£ 0.035 - £ 0.035 Request the lead time here
8.1 mm
12.7 mm
2.0 mm
£ 0.0194 - £ 0.0194 Request the lead time here
6.1 mm
9.9 mm
1.6 mm
£ 5.6413 - £ 6.2508 Request the lead time here
16.0 mm
47.6 mm
3.2 mm
£ 2.4805 - £ 2.764 Request the lead time here
19.2 mm
38.1 mm
1.8 mm
£ 6.2366 - £ 6.9312 Request the lead time here
25.4 mm
50.8 mm
3.6 mm
£ 6.2083 - £ 6.9028 Request the lead time here
19.2 mm
57.2 mm
2.6 mm
£ 6.917 - £ 7.6824 Request the lead time here
28.6 mm
57.2 mm
2.8 mm
£ 5.613 - £ 6.2366 Request the lead time here
31.8 mm
63.5 mm
2.0 mm
£ 2.849 - £ 3.175 Request the lead time here
22.2 mm
44.5 mm
1.5 mm
  • of 7
Spring Washer 6.0 mm 10.6 mm 0.9 mm Acetal

10218297

Price Range
£ 0.0332 - £ 0.0269

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    10.6 mm
  • Inside Diameter
    6.0 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.4 mm Acetal

10218334

Price Range
£ 0.1196 - £ 0.0969

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.4 mm
  • Material
    Acetal
Spring Washer 7.0 mm 11.4 mm 0.9 mm Acetal

10218303

Price Range
£ 0.0438 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    11.4 mm
  • Inside Diameter
    7.0 mm
  • Thickness
    0.9 mm
  • Material
    Acetal
Spring Washer 11.5 mm 21.5 mm 1.0 mm Acetal

10218341

Price Range
£ 0.1174 - £ 0.0951

Stock Levels
2374 In stock
Attributes
  • Outside Diameter
    21.5 mm
  • Inside Diameter
    11.5 mm
  • Thickness
    1.0 mm
  • Material
    Acetal
Spring Washer 5.2 mm 9.3 mm 0.8 mm Acetal

10218280

Price Range
£ 0.0385 - £ 0.0312

Stock Levels
2000 In stock
Attributes
  • Outside Diameter
    9.3 mm
  • Inside Diameter
    5.2 mm
  • Thickness
    0.8 mm
  • Material
    Acetal
Spring Washer 6.7 mm 14.4 mm 1.0 mm Acetal

10218310

Price Range
£ 0.0595 - £ 0.0482

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    14.4 mm
  • Inside Diameter
    6.7 mm
  • Thickness
    1.0 mm
  • Material
    Acetal
Spring Washer 8.3 mm 16.8 mm 1.2 mm Acetal

10218327

Price Range
£ 0.0576 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    16.8 mm
  • Inside Diameter
    8.3 mm
  • Thickness
    1.2 mm
  • Material
    Acetal
Spring Washer 4.4 mm 7.5 mm 0.7 mm Acetal

10218273

Price Range
£ 0.0292 - £ 0.0236

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.5 mm
  • Inside Diameter
    4.4 mm
  • Thickness
    0.7 mm
  • Material
    Acetal
Spring Washer 4.1 mm 7.0 mm 1.2 mm Steel

10240045

Price Range
£ 0.0141 - £ 0.0141

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    7.0 mm
  • Inside Diameter
    4.1 mm
  • Thickness
    1.2 mm
  • Material
    Steel
Spring Washer 3.1 mm 5.6 mm 1.0 mm Steel

10240038

Price Range
£ 0.0134 - £ 0.0134

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    5.6 mm
  • Inside Diameter
    3.1 mm
  • Thickness
    1.0 mm
  • Material
    Steel
Spring Washer 5.1 mm 8.8 mm 1.6 mm Steel

10240052

Price Range
£ 0.0184 - £ 0.0184

Stock Levels
1021 In stock
Attributes
  • Outside Diameter
    8.8 mm
  • Inside Diameter
    5.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
Spring Washer 8.1 mm 12.7 mm 2.0 mm Steel

10240076

Price Range
£ 0.035 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    12.7 mm
  • Inside Diameter
    8.1 mm
  • Thickness
    2.0 mm
  • Material
    Steel
Spring Washer 6.1 mm 9.9 mm 1.6 mm Steel

10240069

Price Range
£ 0.0194 - £ 0.0194

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    9.9 mm
  • Inside Diameter
    6.1 mm
  • Thickness
    1.6 mm
  • Material
    Steel
Belleville Washer 16.0 mm 47.6 mm 13812.0 N Carbon Steel

10628881

Price Range
£ 6.2508 - £ 5.6413

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    47.6 mm
  • Inside Diameter
    16.0 mm
  • Thickness
    3.2 mm
  • Loaded Height
    3.6 mm
  • Load at Flat Position
    13812.0 N
Belleville Washer ASTM A684 19.2 mm 38.1 mm Carbon Steel

10444221

Price Range
£ 2.764 - £ 2.4805

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    38.1 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    1.8 mm
  • Loaded Height
    2.3 mm
  • Load at Minimum Deflection
    2513.0 N
Belleville Washer 25.4 mm 50.8 mm 21458.0 N Carbon Steel

10629628

Price Range
£ 6.9312 - £ 6.2366

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    50.8 mm
  • Inside Diameter
    25.4 mm
  • Thickness
    3.6 mm
  • Loaded Height
    4.1 mm
  • Load at Flat Position
    21458.0 N
Belleville Washer 19.2 mm 57.2 mm 8105.0 N Carbon Steel

10639177

Price Range
£ 6.9028 - £ 6.2083

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    19.2 mm
  • Thickness
    2.6 mm
  • Loaded Height
    3.2 mm
  • Load at Flat Position
    8105.0 N
Belleville Washer 28.6 mm 57.2 mm 12366.0 N Carbon Steel

10642825

Price Range
£ 7.6824 - £ 6.917

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    57.2 mm
  • Inside Diameter
    28.6 mm
  • Thickness
    2.8 mm
  • Loaded Height
    3.5 mm
  • Load at Flat Position
    12366.0 N
Belleville Washer 31.8 mm 63.5 mm 5605.0 N Carbon Steel

10639221

Price Range
£ 6.2366 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    63.5 mm
  • Inside Diameter
    31.8 mm
  • Thickness
    2.0 mm
  • Loaded Height
    3.1 mm
  • Load at Flat Position
    5605.0 N
Belleville Washer ASTM A684 22.2 mm 44.5 mm Carbon Steel

10444238

Price Range
£ 3.175 - £ 2.849

Stock Levels
Request the lead time here
Attributes
  • Outside Diameter
    44.5 mm
  • Inside Diameter
    22.2 mm
  • Thickness
    1.5 mm
  • Loaded Height
    2.2 mm
  • Load at Minimum Deflection
    1699.0 N