Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Number of Holes | Mounting Method | Open/Closed | View | |
|---|---|---|---|---|---|---|---|---|
| £ 27.8383 - £ 63.0136 | 72 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| £ 17.817 - £ 44.5667 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| £ 13.9616 - £ 29.5799 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
|
|
|
||
| £ 30.2054 - £ 64.1298 | 22 In stock |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
4
|
Through Hole
|
Closed
|
||
| £ 52.3315 - £ 111.1176 | 49 In stock |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
8
|
Through Hole
|
Closed
|
||
| £ 30.2054 - £ 64.1298 | 94 In stock |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Through Hole
|
Closed
|
||
| £ 17.817 - £ 45.1928 | 22 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| £ 20.6236 - £ 52.6464 | Request the lead time here |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| £ 10.1304 - £ 21.4698 | Request the lead time here |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
|
|
|
||
| 10281345 | £ 20.1841 - £ 42.8152 | Request the lead time here |
0.031 in
0.8 mm
|
2.953 in
75.0 mm
|
|
|
|
|
| £ 21.389 - £ 45.4197 | Request the lead time here |
0.079 in
2.0 mm
|
1.969 in
50.0 mm
|
|
|
|
||
| £ 20.6236 - £ 52.4242 | 485 In stock |
0.177 in
4.5 mm
|
2.638 in
67.0 mm
|
|
|
|
||
| £ 15.2231 - £ 32.3173 | 195 In stock |
0.039 in
1.0 mm
|
2.362 in
60.0 mm
|
|
|
|
||
| £ 30.2054 - £ 64.1298 | Request the lead time here |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
4
|
Through Hole
|
Open
|
||
| £ 27.3422 - £ 58.0437 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
0
|
Weld
|
Closed
|
||
| £ 30.2054 - £ 64.1298 | Request the lead time here |
0.059 in
1.5 mm
|
7.087 in
180.0 mm
|
6
|
Through Hole
|
Open
|
||
| £ 52.3315 - £ 111.1176 | 50 In stock |
0.059 in
1.5 mm
|
9.449 in
240.0 mm
|
8
|
Through Hole
|
Open
|
||
| £ 15.3791 - £ 32.6628 | 21 In stock |
0.059 in
1.5 mm
|
4.724 in
120.0 mm
|
0
|
Through Hole
|
Closed
|
||
| 10299739 | £ 67.1861 - £ 152.1256 | 146 In stock |
0.217 in
5.5 mm
|
3.937 in
100.0 mm
|
|
|
|
|
| £ 11.1693 - £ 27.9127 | 68 In stock |
0.13 in
3.3 mm
|
1.181 in
30.0 mm