10299845
550050
| Quantity | Unit price |
|---|---|
| 1 - 24 | £ 111.1176 |
| 25 + | £ 52.3315 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Commodity Code | 7318190090 |
|---|---|
| Leaf Thickness | 0.059 in |
| Leaf Thickness | 1.5 mm |
| Overall Length | 9.449 in |
| Overall Length | 240.0 mm |
| Overall Width | 40.0 mm |
| Overall Width | 1.575 in |
| Finish | Raw |
| Mounting Method | Through Hole |
| Mounting Orientation | Right & Left handed |
| Number of Holes | 8 |
| Open/Closed | Open |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue