Quantity | Unit price |
---|---|
1 - 24 | £ 64.1298 |
25 + | £ 30.2054 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Commodity Code | 7318190090 |
---|---|
Leaf Thickness | 1.5 mm |
Leaf Thickness | 0.059 in |
Overall Length | 120.0 mm |
Overall Length | 4.724 in |
Overall Width | 1.575 in |
Overall Width | 40.0 mm |
Finish | Raw |
Mounting Method | Through Hole |
Mounting Orientation | Right & Left handed |
Number of Holes | 4 |
Open/Closed | Closed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue