Menu Search

Spring Hinges - Open and Close Position

In stock

Spring hinges have a centre pin with a spring attached, ensuring that the hinge always springs back into its starting position. Ideal for use on doors and panels that require a safety mechanism of returning to its original location being opening or closing. The range offers a selection for materials and finishes, spring actions, opening and closing forces.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
41 results
Product SKUs information
Item Code Price range Availability Leaf Thickness Overall Length Number of Holes Mounting Method Open/Closed View
£ 5.5874 - £ 8.6915 23 In stock
80.0 mm
£ 21.1187 - £ 46.3932 Request the lead time here
4.5 mm
67.0 mm
Screw Mount
£ 52.5083 - £ 115.3134 Request the lead time here
5.5 mm
100.0 mm
£ 20.0984 - £ 44.1405 Request the lead time here
4.5 mm
67.0 mm
Screw Mount
£ 12.6202 - £ 27.702 48 In stock
3.3 mm
30.0 mm
Screw Mount
£ 14.6609 - £ 32.2074 Request the lead time here
1.0 mm
60.0 mm
Screw Mount
£ 20.0984 - £ 44.1405 Request the lead time here
4.5 mm
67.0 mm
Screw Mount
£ 12.6202 - £ 27.702 Request the lead time here
3.3 mm
30.0 mm
Screw Mount
£ 21.065 - £ 46.2714 Request the lead time here
4.5 mm
67.0 mm
Screw Mount
£ 27.8383 - £ 63.0136 10 In stock
4.5 mm
67.0 mm
£ 10.1304 - £ 21.4698 Request the lead time here
1.0 mm
60.0 mm
£ 31.8354 - £ 72.0497 Request the lead time here
4.5 mm
67.0 mm
£ 17.817 - £ 44.5667 50 In stock
4.5 mm
67.0 mm
£ 20.6236 - £ 52.4242 Request the lead time here
4.5 mm
67.0 mm
£ 15.2231 - £ 32.3173 Request the lead time here
1.0 mm
60.0 mm
£ 30.2054 - £ 64.1298 Request the lead time here
1.5 mm
120.0 mm
4
Through Hole
Open
£ 20.6236 - £ 52.6464 Request the lead time here
4.5 mm
67.0 mm
497590 £ 20.1841 - £ 42.8152 Request the lead time here
0.8 mm
75.0 mm
£ 21.389 - £ 45.4197 Request the lead time here
2.0 mm
50.0 mm
£ 15.3791 - £ 32.6628 Request the lead time here
1.5 mm
120.0 mm
0
Through Hole
Closed
  • of 3
Stand Off Hinge 80.0 mm 110.0 mm

399122E

Price Range
£ 8.6915 - £ 5.5874

Stock Levels
23 In stock
Attributes
  • Commodity Code
    8302100090
  • Overall Length
    80.0 mm
  • Overall Width
    110.0 mm
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

1501229

Price Range
£ 46.3932 - £ 21.1187

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Spring Hinges 270 ° 100.0 mm 82.5 mm Aluminium

1501223

Price Range
£ 115.3134 - £ 52.5083

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    5.5 mm
  • Overall Length
    100.0 mm
  • Overall Width
    82.5 mm
  • Finish
    Anodised
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

1501225

Price Range
£ 44.1405 - £ 20.0984

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges 270 ° 30.0 mm 35.0 mm Aluminium

1501227

Price Range
£ 27.702 - £ 12.6202

Stock Levels
48 In stock
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Spring Hinges 270 ° 60.0 mm 35.0 mm Stainless Steel

1501221

Price Range
£ 32.2074 - £ 14.6609

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

1501224

Price Range
£ 44.1405 - £ 20.0984

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Spring Hinges 270 ° 30.0 mm 35.0 mm Aluminium

1501226

Price Range
£ 27.702 - £ 12.6202

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    3.3 mm
  • Overall Length
    30.0 mm
  • Overall Width
    35.0 mm
  • Finish
    Anodised
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

1501228

Price Range
£ 46.2714 - £ 21.065

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Anodised
Spring Hinges 150 ° 67.0 mm 55.0 mm Aluminium

550037

Price Range
£ 63.0136 - £ 27.8383

Stock Levels
10 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

497586

Price Range
£ 21.4698 - £ 10.1304

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinges 150 ° 67.0 mm 55.0 mm Aluminium

550038

Price Range
£ 72.0497 - £ 31.8354

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

1334612

Price Range
£ 44.5667 - £ 17.817

Stock Levels
50 In stock
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

1334616

Price Range
£ 52.4242 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616991099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Black
Spring Hinge 35.0 mm 60.0 mm Galvanised Steel

497587

Price Range
£ 32.3173 - £ 15.2231

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.0 mm
  • Overall Length
    60.0 mm
  • Overall Width
    35.0 mm
Spring Hinge Open 40.0 mm 120.0 mm Stainless Steel

550042

Price Range
£ 64.1298 - £ 30.2054

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7318190090
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw
Spring Hinges 180 ° 67.0 mm 55.0 mm Aluminium

1334615

Price Range
£ 52.6464 - £ 20.6236

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Leaf Thickness
    4.5 mm
  • Overall Length
    67.0 mm
  • Overall Width
    55.0 mm
  • Finish
    Clear
Spring Hinge 20.0 mm 75.0 mm 304 Stainless Steel

497590

Price Range
£ 42.8152 - £ 20.1841

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    0.8 mm
  • Overall Length
    75.0 mm
  • Overall Width
    20.0 mm
Spring Hinge 50.0 mm 50.0 mm 304 Stainless Steel

497594

Price Range
£ 45.4197 - £ 21.389

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    8302100090
  • Leaf Thickness
    2.0 mm
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
Spring Hinge Closed 40.0 mm 120.0 mm Stainless Steel

550045

Price Range
£ 32.6628 - £ 15.3791

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7326909890
  • Leaf Thickness
    1.5 mm
  • Overall Length
    120.0 mm
  • Overall Width
    40.0 mm
  • Finish
    Raw