Menu Search

Spiral Wrap Hose Protectors

In stock

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
42 results
Product SKUs information
Item Code Price range Availability Wall Thickness Compatible Hose Diameter View
£ 231.0903 - £ 256.7671 4 In stock
4.0 mm
67.0 mm
£ 148.7563 - £ 165.2776 62 In stock
3.0 mm
44.0 mm
  • of 3
Spiral Wrap 32.0 mm 23.0 mm 3.0 mm PP Black

1287109

Price Range
£ 38.3117 - £ 33.0273

Stock Levels
29 In stock
Attributes
  • Pitch Length
    23.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.0 mm
  • Colour
    Black
  • For Use With
    30.0 - 37.0 mm Hose
Spiral Wrap 42.0 mm 25.5 mm 3.5 mm PP Black

1287112

Price Range
£ 53.6296 - £ 46.2324

Stock Levels
24 In stock
Attributes
  • Pitch Length
    25.5 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.5 mm
  • Colour
    Black
  • For Use With
    39.0 - 47.0 mm Hose
Spiralguard Flex 9.0 mm 10.0 mm 1.5 mm HDPE Black

SGX-12F

Price Range
£ 31.2529 - £ 26.5715

Stock Levels
377 In stock
Attributes
  • Pitch Length
    10.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    1.5 mm
  • Colour
    Black
  • For Use With
    -3 Hydraulic Hose
Spiralguard Flex 44.0 mm 30.0 mm 3.0 mm HDPE Yellow

SGX-50YF

Price Range
£ 165.2776 - £ 148.7563

Stock Levels
42 In stock
Attributes
  • Pitch Length
    30.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.0 mm
  • Colour
    Yellow
  • For Use With
    -20 Hydraulic Hose
Spiralguard Flex 27.0 mm 22.0 mm 2.5 mm HDPE Yellow

SGX-32YF

Price Range
£ 80.8557 - £ 68.7305

Stock Levels
In production
Attributes
  • Pitch Length
    22.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.5 mm
  • Colour
    Yellow
  • For Use With
    -10 Hydraulic Hose
Spiralguard Flex 27.0 mm 22.0 mm 2.5 mm HDPE Black

SGX-32F

Price Range
£ 80.8557 - £ 68.7305

Stock Levels
366 In stock
Attributes
  • Pitch Length
    22.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.5 mm
  • Colour
    Black
  • For Use With
    -10 Hydraulic Hose
Spiralguard Flex 114.0 mm 55.0 mm 5.5 mm HDPE Black

SGX-125F

Price Range
£ 426.2463 - £ 404.9398

Stock Levels
In production
Attributes
  • Pitch Length
    55.0 mm
  • Roll Length
    12.0 m
  • Wall Thickness
    5.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
Spiralguard Flex 67.0 mm 42.0 mm 4.0 mm HDPE Black

SGX-75F

Price Range
£ 256.7671 - £ 231.0903

Stock Levels
44 In stock
Attributes
  • Pitch Length
    42.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.0 mm
  • Colour
    Black
  • For Use With
    -32 Hydraulic Hose
Spiralguard Flex 12.6 mm 12.0 mm 1.7 mm HDPE Black

SGX-16F

Price Range
£ 42.3147 - £ 35.9733

Stock Levels
222 In stock
Attributes
  • Pitch Length
    12.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    1.7 mm
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiralguard Flex 16.0 mm 16.0 mm 2.0 mm HDPE Yellow

SGX-20YF

Price Range
£ 43.5207 - £ 36.9978

Stock Levels
37 In stock
Attributes
  • Pitch Length
    16.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.0 mm
  • Colour
    Yellow
  • For Use With
    -4 Hydraulic Hose
Spiralguard Flex 20.6 mm 20.0 mm 2.2 mm HDPE Black

SGX-25F

Price Range
£ 55.4383 - £ 47.1258

Stock Levels
845 In stock
Attributes
  • Pitch Length
    20.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.2 mm
  • Colour
    Black
  • For Use With
    -8 Hydraulic Hose
Spiralguard Flex 55.4 mm 37.0 mm 3.8 mm HDPE Black

SGX-63F

Price Range
£ 186.3247 - £ 167.6896

Stock Levels
35 In stock
Attributes
  • Pitch Length
    37.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.8 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
Spiralguard Flex 12.6 mm 12.0 mm 1.7 mm HDPE Yellow

SGX-16YF

Price Range
£ 42.3147 - £ 35.9733

Stock Levels
91 In stock
Attributes
  • Pitch Length
    12.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    1.7 mm
  • Colour
    Yellow
  • For Use With
    -4 Hydraulic Hose
Spiralguard Flex 16.0 mm 16.0 mm 2.0 mm HDPE Black

SGX-20F

Price Range
£ 43.5207 - £ 36.9978

Stock Levels
384 In stock
Attributes
  • Pitch Length
    16.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.0 mm
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiralguard Flex 55.4 mm 37.0 mm 3.8 mm HDPE Yellow

SGX-63YF

Price Range
£ 186.3247 - £ 167.6896

Stock Levels
In production
Attributes
  • Pitch Length
    37.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.8 mm
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
Spiralguard Flex 100.0 mm 50.0 mm 5.0 mm HDPE Black

SGX-110F

Price Range
£ 411.5405 - £ 390.9603

Stock Levels
9 In stock
Attributes
  • Pitch Length
    50.0 mm
  • Roll Length
    12.0 m
  • Wall Thickness
    5.0 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
Spiralguard Flex 34.6 mm 27.0 mm 2.7 mm HDPE Black

SGX-40F

Price Range
£ 105.2356 - £ 89.4535

Stock Levels
10 In stock
Attributes
  • Pitch Length
    27.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.7 mm
  • Colour
    Black
  • For Use With
    -16 Hydraulic Hose
Spiralguard Flex 100.0 mm 50.0 mm 5.0 mm HDPE Yellow

SGX-110YF

Price Range
£ 411.5405 - £ 390.9603

Stock Levels
In production
Attributes
  • Pitch Length
    50.0 mm
  • Roll Length
    12.0 m
  • Wall Thickness
    5.0 mm
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
Spiralguard Flex 129.0 mm 55.0 mm 5.5 mm HDPE Black

SGX-140F

Price Range
£ 448.1493 - £ 425.7405

Stock Levels
In production
Attributes
  • Pitch Length
    55.0 mm
  • Roll Length
    9.0 m
  • Wall Thickness
    5.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
Spiralguard Flex 81.0 mm 45.0 mm 4.5 mm HDPE Black

SGX-90F

Price Range
£ 370.8858 - £ 352.3415

Stock Levels
25 In stock
Attributes
  • Pitch Length
    45.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
Spiralguard Flex 81.0 mm 45.0 mm 4.5 mm HDPE Yellow

SGX-90YF

Price Range
£ 370.8858 - £ 352.3415

Stock Levels
In production
Attributes
  • Pitch Length
    45.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.5 mm
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
Spiral Wrap 12.0 mm 12.0 mm 1.5 mm PP Black

1287102

Price Range
£ 15.8131 - £ 15.4982

Stock Levels
58 In stock
Attributes
  • Pitch Length
    12.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    1.5 mm
  • Colour
    Black
  • For Use With
    12.0 - 15.0 mm Hose
Spiral Wrap 20.0 mm 18.0 mm 2.5 mm PP Black

1287105

Price Range
£ 21.8851 - £ 18.8664

Stock Levels
In production
Attributes
  • Pitch Length
    18.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.5 mm
  • Colour
    Black
  • For Use With
    19.0 - 25.0 mm Hose
Spiral Wrap 74.0 mm 29.0 mm 4.4 mm PP Black

1287116

Price Range
£ 178.2568 - £ 175.765

Stock Levels
In production
Attributes
  • Pitch Length
    29.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.4 mm
  • Colour
    Black
  • For Use With
    68.0 - 70.0 mm Hose
Spiral Wrap 16.0 mm 15.0 mm 2.0 mm PP Black

1287103

Price Range
£ 15.8131 - £ 15.4982

Stock Levels
In production
Attributes
  • Pitch Length
    15.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.0 mm
  • Colour
    Black
  • For Use With
    15.0 - 18.0 mm Hose
Spiral Wrap 25.0 mm 21.0 mm 2.5 mm PP Black

1287106

Price Range
£ 26.2699 - £ 22.6464

Stock Levels
67 In stock
Attributes
  • Pitch Length
    21.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.5 mm
  • Colour
    Black
  • For Use With
    23.0 - 29.0 mm Hose
Spiralguard 65.0 mm 4.9 mm HDPE Yellow

SGX-75Y

Price Range
£ 328.4061 - £ 328.4061

Stock Levels
27 In stock
Attributes
  • Roll Length
    20.0 m
  • Wall Thickness
    4.9 mm
  • Colour
    Yellow
  • For Use With
    -32 Hydraulic Hose
  • Full Material
    High Density Polyethylene
Spiral Wrap 88.0 mm 31.0 mm 4.9 mm PP Black

1287117

Price Range
£ 266.8234 - £ 266.8234

Stock Levels
In production
Attributes
  • Pitch Length
    31.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.9 mm
  • Colour
    Black
  • For Use With
    82.0 - 95.0 mm Hose
Spiral Wrap 50.0 mm 27.0 mm 3.5 mm PP Black

1287114

Price Range
£ 78.8097 - £ 70.2622

Stock Levels
20 In stock
Attributes
  • Pitch Length
    27.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.5 mm
  • Colour
    Black
  • For Use With
    46.0 - 55.0 mm Hose
Spiralguard HD 90.0 mm 50.0 mm 6.5 mm HDPE Black

SGX-90HD

Price Range
£ 432.1208 - £ 423.4841

Stock Levels
33 In stock
Attributes
  • Pitch Length
    50.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    6.5 mm
  • Colour
    Black
  • Full Material
    High Density Polyethylene
Spiralguard HD 32.0 mm 25.0 mm 3.5 mm HDPE Black

SGX-32HD

Price Range
£ 95.5484 - £ 85.991

Stock Levels
395 In stock
Attributes
  • Pitch Length
    25.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.5 mm
  • Colour
    Black
  • For Use With
    -10 Hydraulic Hose
Spiralguard HD 16.0 mm 13.0 mm 2.2 mm HDPE Black

SGX-16HD

Price Range
£ 51.8462 - £ 46.6589

Stock Levels
245 In stock
Attributes
  • Pitch Length
    13.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.2 mm
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiralguard HD 20.0 mm 15.5 mm 2.5 mm HDPE Black

SGX-20HD

Price Range
£ 55.3216 - £ 49.7842

Stock Levels
338 In stock
Attributes
  • Pitch Length
    15.5 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.5 mm
  • Colour
    Black
  • For Use With
    -4 Hydraulic Hose
Spiralguard HD 40.0 mm 30.0 mm 4.5 mm HDPE Black

SGX-40HD

Price Range
£ 138.2781 - £ 131.3662

Stock Levels
10 In stock
Attributes
  • Pitch Length
    30.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.5 mm
  • Colour
    Black
  • For Use With
    -16 Hydraulic Hose
Spiralguard HD 12.0 mm 10.0 mm 2.2 mm HDPE Black

SGX-12HD

Price Range
£ 48.3967 - £ 43.5596

Stock Levels
117 In stock
Attributes
  • Pitch Length
    10.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.2 mm
  • Colour
    Black
  • For Use With
    -3 Hydraulic Hose
Spiralguard HD 75.0 mm 40.0 mm 5.5 mm HDPE Black

SGX-75HD

Price Range
£ 328.4025 - £ 321.8407

Stock Levels
15 In stock
Attributes
  • Pitch Length
    40.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    5.5 mm
  • Colour
    Black
  • For Use With
    -32 Hydraulic Hose
Spiralguard HD 25.0 mm 19.0 mm 2.7 mm HDPE Black

SGX-25HD

Price Range
£ 70.9092 - £ 63.8157

Stock Levels
80 In stock
Attributes
  • Pitch Length
    19.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    2.7 mm
  • Colour
    Black
  • For Use With
    -8 Hydraulic Hose
Spiralguard HD 50.0 mm 38.0 mm 4.5 mm HDPE Black

SGX-50HD

Price Range
£ 207.4237 - £ 197.0492

Stock Levels
12 In stock
Attributes
  • Pitch Length
    38.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.5 mm
  • Colour
    Black
  • For Use With
    -20 Hydraulic Hose
Spiralguard Flex 114.0 mm 55.0 mm 5.5 mm HDPE Yellow

SGX-125YF

Price Range
£ 426.2463 - £ 404.9398

Stock Levels
In production
Attributes
  • Pitch Length
    55.0 mm
  • Roll Length
    12.0 m
  • Wall Thickness
    5.5 mm
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
Spiralguard Flex 129.0 mm 55.0 mm 5.5 mm HDPE Yellow

SGX-140YF

Price Range
£ 448.1493 - £ 425.7405

Stock Levels
In production
Attributes
  • Pitch Length
    55.0 mm
  • Roll Length
    9.0 m
  • Wall Thickness
    5.5 mm
  • Colour
    Yellow
  • Full Material
    High Density Polyethylene
Spiralguard Flex 67.0 mm 42.0 mm 4.0 mm HDPE Yellow

SGX-75YF

Price Range
£ 256.7671 - £ 231.0903

Stock Levels
4 In stock
Attributes
  • Pitch Length
    42.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    4.0 mm
  • Colour
    Yellow
  • For Use With
    -32 Hydraulic Hose
Spiralguard Flex 44.0 mm 30.0 mm 3.0 mm HDPE Black

SGX-50F

Price Range
£ 165.2776 - £ 148.7563

Stock Levels
62 In stock
Attributes
  • Pitch Length
    30.0 mm
  • Roll Length
    20.0 m
  • Wall Thickness
    3.0 mm
  • Colour
    Black
  • For Use With
    -20 Hydraulic Hose