| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 463.969 |
| 5 + | £ 440.7692 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 5.512 in |
|---|---|
| OD | 140.0 mm |
| ID | 129.0 mm |
| ID | 5.079 in |
| WT | 0.217 in |
| WT | 5.5 mm |
| RL | 9.0 m |
| RL | 29.528 ft |
| PD | 2.165 in |
| PD | 55.0 mm |
| Colour | Yellow |
| Material | HDPE |
| Type | 2 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue