10561287
SGX-16F
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 43.8084 |
| 5 - 9 | £ 41.62 |
| 10 - 19 | £ 39.4316 |
| 20 + | £ 37.2431 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 0.63 in |
|---|---|
| OD | 16.0 mm |
| ID | 0.496 in |
| ID | 12.6 mm |
| WT | 1.7 mm |
| WT | 0.067 in |
| RL | 65.617 ft |
| RL | 20.0 m |
| PD | 12.0 mm |
| PD | 0.472 in |
| Colour | Black |
| Material | HDPE |
| For Use With | -4 Hydraulic Hose |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue