Menu Search

Spherical Rod Ends - Male Thread, Polymer

In production

Our Polymer Rod Ends are suitable for arduous environments thanks to their resistance to weak acids and corrosion in humid conditions. They offer good resistance to dirt and dust thanks to their dry-running and self-lubricating properties. They are ideal for applications of rotating, oscillating and linear movement and offer compensation of misalignment and edge loads. They also provide high vibration dampening and electrical insulation.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Essentra Part Number Price range Availability Thread Size Ball Housing Diameter Ball Stud Thread Length View
Request the lead time here
M7
17.0 mm
10.0 mm
Request the lead time here
M8
39.0 mm
10.0 mm
Request the lead time here
M8
49.0 mm
15.0 mm
Request the lead time here
M5
23.0 mm
8.0 mm
Request the lead time here
M6
31.0 mm
12.0 mm
Request the lead time here
M8
49.0 mm
12.0 mm
Request the lead time here
M8
19.0 mm
12.0 mm
Request the lead time here
M6
31.0 mm
10.0 mm
Request the lead time here
M6
17.0 mm
10.0 mm
10507681 Request the lead time here
M12
28.0 mm
18.0 mm
Request the lead time here
M8
39.0 mm
12.0 mm
Request the lead time here
M10
21.0 mm
15.0 mm
Request the lead time here
M9
19.0 mm
12.0 mm
Request the lead time here
M8
49.0 mm
19.5 mm
Request the lead time here
M8
39.0 mm
12.0 mm
Request the lead time here
M8
49.0 mm
12.0 mm
Request the lead time here
M6
31.0 mm
10.0 mm
Request the lead time here
M6
31.0 mm
12.0 mm
Request the lead time here
M6
31.0 mm
10.0 mm
Request the lead time here
M5
23.0 mm
10.0 mm
  • of 2
Ball Joint M7 17.0 mm (DIA) Steel

10507728


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    17.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M7
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint 24.0 mm (DIA) M8 Aluminium

10508039


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508169


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    15.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 14.0 mm (DIA) M5 Aluminium

10507834


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    23.0 mm
  • Ball Stud Thread Length
    8.0 mm
  • Thread Size
    M5
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M5
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507940


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508121


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint M8 19.0 mm (DIA) Steel

10507759


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507926


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint M6 17.0 mm (DIA) Steel

10507711


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    17.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Spherical Rod End M12 28.0 mm (DIA) Steel

10507681


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    28.0 mm
  • Ball Stud Thread Length
    18.0 mm
  • Thread Size
    M12
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M12
Ball Joint 24.0 mm (DIA) M8 Aluminium

10507971


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint M10 21.0 mm (DIA) Steel

10507643


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    21.0 mm
  • Ball Stud Thread Length
    15.0 mm
  • Thread Size
    M10
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M10
Ball Joint M9 19.0 mm (DIA) Steel

10507766


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    19.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M9
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508114


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    19.5 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 24.0 mm (DIA) M8 Aluminium

10507988


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    39.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 28.0 mm (DIA) M8 Aluminium

10508206


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    49.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M8
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M8
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507919


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507933


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    12.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint 18.0 mm (DIA) M6 Aluminium

10507865


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    31.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M6
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M6
Ball Joint 14.0 mm (DIA) M5 Aluminium

10507841


Stock Levels
Request the lead time here
Attributes
  • Ball Housing Diameter
    23.0 mm
  • Ball Stud Thread Length
    10.0 mm
  • Thread Size
    M5
  • Commodity Code
    8483105090
  • Rod End Thread Size
    M5