| Quantity | Unit price |
|---|---|
| 1 + | £ 26.5428 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Ball Housing Diameter | 0.669 in |
|---|---|
| Ball Housing Diameter | 17.0 mm |
| Ball Stud Thread Length | 0.394 in |
| Ball Stud Thread Length | 10.0 mm |
| Thread Size | M6 |
| Commodity Code | 8483105090 |
| Rod End Thread Size | M6 |
| Type | Ball Joint |
| Rod End Gender | Male |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue